1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cross Roller Goniometer Stage (Worm Gear Type) (Part Number)

SUR PRECISE POSITIONING STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 42,410.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Circular arc motion stage with a rotation center located on the central perpendicular line of the stage top.
· High-resolution and high-precision goniometer stage that uses a cross roller for the travel guide and a worm gear for the feed mechanism.
· High precision of a deviation of the rotation center of 0.01 mm or smaller (single axis).
· Excellent operability and suitable for applications that require frequent and repeated operation.

Part Number
B56-50UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

฿ 44,584.52

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~605~3040.1~50BrassNickel Chromium Plating15.1~20505029.45018±100.420.160.23Right and Left

Loading...

  1. 1

Basic Information

Travel Distance (Range Selectable) ~ ±10 Feeding Method Worm Gear Travel Guide Cross Roller
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp Standard
Number of Goniometer Axes 1-Axis

Please check the type/dimensions/specifications of the part B56-50UR in the Cross Roller Goniometer Stage (Worm Gear Type) series.

Products with similar specification

Part Number
B56-50L
B56-50LR
B56-50U
B56-50W
B56-50WR
B56-60U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

฿ 44,584.52

1 Piece(s) Available 6 Day(s) 1041~6041~605~3060.1~70BrassNickel Chromium Plating15.1~20505029.46818±80.420.160.23Standard

฿ 44,584.52

1 Piece(s) Available 6 Day(s) 1041~6041~605~3060.1~70BrassNickel Chromium Plating15.1~20505029.46818±80.420.160.23Right and Left

฿ 44,584.52

1 Piece(s) Available 6 Day(s) 1041~6041~605~3040.1~50BrassNickel Chromium Plating15.1~20505029.45018±100.420.160.23Standard

฿ 44,584.52

1 Piece(s) Available 6 Day(s) 1041~6041~605~3080.1~90BrassNickel Chromium Plating15.1~20505029.48618±60.420.160.23Standard

฿ 44,584.52

1 Piece(s) Available 6 Day(s) 1041~6041~605~3080.1~90BrassNickel Chromium Plating15.1~20505029.48618±60.420.160.23Right and Left

฿ 42,410.69

1 Piece(s) Available 3 Day(s) 1041~6041~6030.1~5040.1~50AluminumBlack Anodize20.1~256060495025±100.270.090.1Standard