(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Circular arc motion stage with a rotation center located on the central perpendicular line of the stage top.
· High-resolution and high-precision goniometer stage that uses a cross roller for the travel guide and a worm gear for the feed mechanism.
· High precision of a deviation of the rotation center of 0.01 mm or smaller (single axis).
· Excellent operability and suitable for applications that require frequent and repeated operation.
Part Number |
---|
B56-50L |
B56-50LR |
B56-50U |
B56-50UR |
B56-50W |
B56-50WR |
B56-60U |
B56-60W |
B56-70L |
B56-70LR |
B56-70U |
B56-70UR |
B56-70W |
B56-70WR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,584.52 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 5~30 | 60.1~70 | Brass | Nickel Chromium Plating | 15.1~20 | 50 | 50 | 29.4 | 68 | 18 | ±8 | 0.42 | 0.16 | 0.23 | Standard | |
฿ 44,584.52 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 5~30 | 60.1~70 | Brass | Nickel Chromium Plating | 15.1~20 | 50 | 50 | 29.4 | 68 | 18 | ±8 | 0.42 | 0.16 | 0.23 | Right and Left | |
฿ 44,584.52 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 5~30 | 40.1~50 | Brass | Nickel Chromium Plating | 15.1~20 | 50 | 50 | 29.4 | 50 | 18 | ±10 | 0.42 | 0.16 | 0.23 | Standard | |
฿ 44,584.52 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 5~30 | 40.1~50 | Brass | Nickel Chromium Plating | 15.1~20 | 50 | 50 | 29.4 | 50 | 18 | ±10 | 0.42 | 0.16 | 0.23 | Right and Left | |
฿ 44,584.52 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 5~30 | 80.1~90 | Brass | Nickel Chromium Plating | 15.1~20 | 50 | 50 | 29.4 | 86 | 18 | ±6 | 0.42 | 0.16 | 0.23 | Standard | |
฿ 44,584.52 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 5~30 | 80.1~90 | Brass | Nickel Chromium Plating | 15.1~20 | 50 | 50 | 29.4 | 86 | 18 | ±6 | 0.42 | 0.16 | 0.23 | Right and Left | |
฿ 42,410.69 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | 40.1~50 | Aluminum | Black Anodize | 20.1~25 | 60 | 60 | 49 | 50 | 25 | ±10 | 0.27 | 0.09 | 0.1 | Standard | |
฿ 42,410.69 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | 90.1~100 | Aluminum | Black Anodize | 20.1~25 | 60 | 60 | 49 | 100 | 25 | ±5 | 0.27 | 0.09 | 0.1 | Standard | |
฿ 49,414.05 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 7 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 90.1~100 | Aluminum | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 96 | 26 | ±7 | 0.17 | 0.06 | 0.06 | Standard | |
฿ 49,414.05 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 7 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 90.1~100 | Aluminum | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 96 | 26 | ±7 | 0.17 | 0.06 | 0.06 | Right and Left | |
฿ 49,414.05 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 60.1~70 | Aluminum | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 70 | 26 | ±9 | 0.17 | 0.06 | 0.06 | Standard | |
฿ 49,414.05 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 60.1~70 | Aluminum | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 70 | 26 | ±9 | 0.17 | 0.06 | 0.06 | Right and Left | |
฿ 49,414.05 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 7 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 100.1~ | Aluminum | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 122 | 26 | ±5 | 0.17 | 0.06 | 0.06 | Standard | |
฿ 49,414.05 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 7 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 100.1~ | Aluminum | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 122 | 26 | ±5 | 0.17 | 0.06 | 0.06 | Right and Left |
Loading...
Travel Distance (Range Selectable) | ~ ±10 | Feeding Method | Worm Gear | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Feed Knob Position | Side | Clamp | Standard |
Number of Goniometer Axes | 1-Axis |
How can we improve?
How can we improve?