1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni-Plastic Slim Joints (Mixed Pipe Sizes) (Part Number)

Uni-Plastic Slim Joints (Mixed Pipe Sizes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 268.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Unipla joint is a threaded plastic joint which does not use any adhesive solution.
· Assembled/disassembled freely because of combination with Spacio pipes.
· It can be used for various applications.
· A plastic joint dedicated for orthogonally connecting standard pipes (ø27.5) and slim pipes (ø19) which are freely assembled or disassembled by nuts and bolts fixing method.
· Optimal for low-load applications.

 
Part Number
VNJ-1BK
VNJ-1W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Color

฿ 268.39

UNIPLASTIC SLIM PIPES 1 Piece(s) 7 Day(s) 10-Black

฿ 312.31

UNIPLASTIC SLIM PIPES 1 Piece(s) 12 Day(s) 10Nickel Plating-

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Plastic Joint Joint Type Middle
Material PBT Resin Applicable Pipe Dia.(φ),(Squre) 19 Intermediate Joint Type T Type (1 Direction Through)
Operating Environment Standard Specifications Can be connected to φ27.5