1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Pipe (Part Number)

Standard Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 846.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A rust-resistant hot-dip galvanized steel pipe with high-functioning plastic coating.
[Features]
· Kind on the user and corresponding object. Excels in durability as well as outstanding rust and weather resistance.
· A ø27.5 mm outer diameter hot-dip galvanized steel pipe coated with AAS resin.
[Applications]
· Handy for constructing frames for work benches, work shelves, dolly carts, chutes, flow racks, etc.

Part Number
SPS4020B
SPS4020G
SPS4020I
SPS4020LG
SPS4020LM
SPS4020M
SPS4020W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 846.13

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10[Blue] Royal Blue

฿ 846.13

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10[Gray] Dark gray

฿ 846.13

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10Ivory

฿ 846.13

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10[Gray] Light Gray

฿ 846.13

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10[Green] Light Green

฿ 846.13

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10[Green] Forest Green

฿ 846.13

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10-

Loading...

  1. 1

Basic Information

Specifications Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 27.5
Length(mm) 4020 Surface Treatment, Coating AAS Resin Shape Straight
Pipe Thickness t(mm) 0.7 Ordering Unit(piece) 5

Frequently Asked Questions (FAQ)

Question: Is the pipe made of resin?
Answer: It is a steel pipe coated with resin.