1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Pipe (Part Number)

SKID PIPE FRAMES

Slide Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 950.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pipe that is coated with high-functioning PE resin, giving it a low friction coefficient. The knurled surface also gives it excellent sliding properties. Also enables the user to keep costs down while moving the work pieces short distances, etc.

[Features]
· The pipe is made of molten zinc plated steel which helps protect against rust and is closely coated with high-functioning plastic.
· User friendly, excellent in rust-proofing effects, weather resistance, and durability.

Part Number
SPP4020I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 950.14

SKID PIPE FRAMES 5 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Specifications Low Friction Pipe Material Steel Pipe Outer Dia. D(Ø) 27.5
Color Ivory Length(mm) 4020 Surface Treatment, Coating High performance PE resin
Shape Straight Pipe Thickness t(mm) 0.7 Ordering Unit(piece) 5

Frequently Asked Questions (FAQ)

Question: What is the shape of surface?
Answer: The surface is knurled, with a low wear coefficient.