1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts [Eccentric Angle Adapter] OP-010EB (Part Number)

ACCESSORIES FOR ABSORBER(OP)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,442.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Eccentric angle adapter.
[Features]
· Can prevent oil leakage due to bending of the piston rod and uneven wear of the packing.
· Screw the eccentric angle adapter into the main body until the eccentric angle cap is securely fitted with the piston rod, and screw in the nuts on the main body tightly at this position.
· Please use when the deviation angle is 2.5 degrees or more.
· Can be used to improve damper durability when usage conditions involve an eccentric angle. In addition, it can also be used as a stopper nut. The maximum eccentric angle is 10 degrees.
· Please use with a soft absorber without a cap.
The life of the shock absorber can be extended.
[Applications]
· Can be used for turning collisions of automatic machines and rotating parts such as doors.
· It can also be used when a radial load is applied to the shock absorber at the end of the carrier.

Part Number
OP-010EB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,442.21

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Stroke(mm) 16 External Thread Diameter M27
Nominal Mounting Screw [M] 27 Body Material Steel Full Length(mm) 68
O.D.(Ø) 27 Allowable Angular Misalignment Degree(deg) 10 Diameter of Screw with External Damper Shape(mm) M20
Damper Stroke(mm) 16

Please check the type/dimensions/specifications of the part OP-010EB in the Optional Parts [Eccentric Angle Adapter] OP-010EB series.