1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts (Stopper Nut) OP-020SB (Part Number)

ACCESSORIES FOR ABSORBER(OP)

Optional Parts (Stopper Nut) OP-020SB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Positioning stopper nut for M8 series shock absorbers.
[Features]
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.
· This product prevents bottoming (resistance generating when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.
· Compatible with both shock absorber without cap and cap type.
[Applications]
· Can be used for positioning shock absorbers used in various automatic machines.
· Can be used to prevent damage to the shock absorber.

Part Number
OP-020SB-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 115.41

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 10
Cap No Diameter of Screw with External Damper Shape(mm) M8

Please check the type/dimensions/specifications of the part OP-020SB-S in the Optional Parts (Stopper Nut) OP-020SB series.