1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts (Stopper Nut) OP-020KB (Part Number)

Optional Parts (Stopper Nut) OP-020KB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 195.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product prevents bottoming (resistance generating when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.
[Features]
· The main body holder with switch can be ordered separately, but it is recommended to order it together with the main body.
· In the case, please notify us the model name of the main body.
· For positioning compatible with M12 series shock absorbers.
· Supports both without cap and with cap.
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.
[Applications]
· Can be used for positioning shock absorbers used in various automatic machines.

Part Number
OP-020KB-CSALE
OP-020KB-SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Cap

฿ 195.20

฿ 82.37

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) Same day 1016Available

฿ 212.06

฿ 74.31

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) Same day 1012No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Diameter of Screw with External Damper Shape(mm) M12
Damper Stroke(mm) 10