1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Parts (Stopper Nut) OP-020FB (Part Number)

Optional Parts (Stopper Nut) OP-020FB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 374.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Prevent direct application of bottoming (drag generated when a mechanical collision occurs at the stroke end) to the end of the damper. Make sure to use this when an external stopper is not available.
[Features]
· Positioning stopper nut for M27 series shock absorbers.
· Supports both without cap and with cap.
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.
[Applications]
· Can be used for positioning shock absorbers used in various automatic machines.

Part Number
OP-020FB-CSALE
OP-020FB-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Cap

฿ 441.85

฿ 240.45

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) Same day 1055Available

฿ 374.09

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 13 Day(s) 1035No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Diameter of Screw with External Damper Shape(mm) M27
Damper Stroke(mm) 25