(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an adjustable shock absorber that incorporates an ideal mechanism.
[Features]
· This damper is to increase the load in the stroke collision shock (G-value), and the standard product of the same size dimensions than our company and further deregulation is adjustable dampers.
· A long stroke type that supports collisions at high speeds (3 m/s).
· The impact when it hits the piston rod can be reduced.
[Applications]
· Ideal for various automatic machines, especially for applications such as take-out devices that smoothly stop at high speeds.
Part Number |
---|
FL-1620H-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,517.22 ฿ 1,297.63 | SOFT ABSORBERS(FL) | 1 Piece(s) | Same day | 10 | 20 | M16 | 16 | 17.6 | 143 | 60 | 2646 | 19.6 | 16 | 235 | Available |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Steel | Maximum Collision Velocity(m/s) | 3 |
Minimum Collision Velocity(m/s) | 0.3 | Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment Degree(deg) | ±2.5 |
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part FL-1620H-C in the FL Series series.
Part Number |
---|
FL-1214H-C |
FL-1214H-S |
FL-1417H-C |
FL-1417H-S |
FL-1620H-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,018.49 | 1 Piece(s) | Same day | 10 | 14 | M12 | 12 | 5.4 | 92 | 30 | 1156 | 12.7 | 12 | 98 | Available | ||
฿ 1,888.55 | 1 Piece(s) | 3 Day(s) | 10 | 14 | M12 | 12 | 5.4 | 84 | 30 | 1156 | 12.7 | 12 | 98 | No | ||
฿ 2,668.68 | 1 Piece(s) | Same day | 10 | 17 | M14 | 14 | 14.7 | 115 | 50 | 2646 | 15.7 | 14 | 176 | Available | ||
฿ 2,504.21 | 1 Piece(s) | Same day | 10 | 17 | M14 | 14 | 14.7 | 105 | 50 | 2646 | 15.7 | 14 | 176 | No | ||
฿ 2,647.00 | 1 Piece(s) | 8 Day(s) | 10 | 20 | M16 | 16 | 17.6 | 128 | 60 | 2646 | 19.6 | 16 | 235 | No |
How can we improve?
How can we improve?