1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FL Series (FL-1417H-S)

SOFT ABSORBERS(FL)

FL Series (FL-1417H-S)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an adjustable shock absorber that incorporates an ideal mechanism.
[Features]
· This damper is to increase the load in the stroke collision shock (G-value), and the standard product of the same size dimensions than our company and further deregulation is adjustable dampers.
· A long stroke type that supports collisions at high speeds (3 m/s).
· The impact when it hits the piston rod can be reduced.
[Applications]
· Ideal for various automatic machines, especially for applications such as take-out devices that smoothly stop at high speeds.

Part Number
FL-1417H-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

฿ 2,504.21

SOFT ABSORBERS(FL) 1 Piece(s) Same day 1017M141414.710550264615.714176No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Orifice Structure Multi-orifice
Operating Environment Standard Body Material Steel Maximum Collision Velocity(m/s) 3
Minimum Collision Velocity(m/s) 0.3 Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment Degree(deg) ±2.5
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FL-1417H-S in the FL Series series.

Products with similar specification

Part Number
FL-1214H-C
FL-1214H-S
FL-1417H-C
FL-1620H-C
FL-1620H-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

฿ 2,018.49

1 Piece(s) Same day 1014M12125.49230115612.71298Available

฿ 1,888.55

1 Piece(s) 3 Day(s) 1014M12125.48430115612.71298No

฿ 2,668.68

1 Piece(s) Same day 1017M141414.711550264615.714176Available

฿ 2,517.22

1 Piece(s) Same day 1020M161617.614360264619.616235Available

฿ 2,647.00

1 Piece(s) 8 Day(s) 1020M161617.612860264619.616235No