(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjustable shock absorber.
[Features]
· Our standard characteristic adjustable dampers, with wide outer thread range from M8 to M42, and variable shock absorbing characteristics.
· By using a shock absorber, the maintenance cycle can be extended due to the vibrations that occur during high-speed operation.
· Reduces damage to equipment and reduces noise in the factory.
[Applications]
· The FWM series has a two-step motion characteristic and is suitable for general-purpose use in air cylinder drive.
· Ideal for absorbing shocks during the transportation and assembly of precision equipment, automobile parts processing, electronic equipment, etc.
Part Number |
---|
FA-4250YD-C |
FWM-4250YBD-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Maximum Equivalent Mass (kgf) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,642.20 | SOFT ABSORBERS(FA) | 1 Piece(s) | 8 Day(s) | 10 | Multi-orifice | 3 | 0.7 | 390 | ||
฿ 9,642.20 | SOFT ABSORBERS(FWM) | 1 Piece(s) | 8 Day(s) | 10 | Irregular multi orifice | 2 | 0.3 | 3500 |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke(mm) | 50 |
---|---|---|---|---|---|
External Thread Diameter | M42 | Nominal Mounting Screw [M] | 42 | Max. Absorbed Energy(J) | 441 |
Operating Environment | Standard | Body Material | Steel | Full Length(mm) | 212.5 |
Max. Drag Value(N) | 27030 | Piston Rod Return Force (N)(N) | 83.3 | Max. Operating Cycle(cycle/min) | 10 |
O.D.(Ø) | 42 | Allowable Angular Misalignment Degree(deg) | 2.5 | Maximum absorbed amount of energy per minute(J/min) | 2744 |
Operating Temperature Range(°C) | -5::70 | Cap | Available |
How can we improve?
How can we improve?