(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsuboshi Belting standard XL tooth profile timing belt.
Synchronized transmission belt which solved problems of belt and gears. Small pitch belts are especially suitable for precision equipment and information equipment.
[Material]
· Rubber
Belt: Chloroprene, core wire: Glass fiber, aramid fiber
·Urethane
Belt: Polyurethane, core wire: Steel cord, polyester, aramid fiber
[Belt Shape]Endless
[Operating Temperature]
·Rubber: -30°C to 80°C
[Belt Type (Width Dimension)]
XL025 (6.4 mm), XL031 (7.9 mm), XL037 (9.5 mm), XL050 (12.7 mm)
[Features]
·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.
·High transmission is obtained, so it can be widely used.
·Long lifespan and low noise. Realized cost reduction.
[Application]
·Ideal for woodworking machines, machine tools, paper machines, printing machines, fans, blowers.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Material | Core Wire Material | Nominal Width W (mm) (mm) | Nominal Width W (Inch) (Inch) | Belt Length (mm) | Belt Length (Inch) | Circumference length (mm) | Circumference length (Inch) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 138.61 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 152.4 | 6 | 152.4 | 6 | 30 | ||
฿ 191.95 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 152.4 | 6 | 152.4 | 6 | 30 | ||
฿ 375.00 | TIMING BELT | 1 Piece(s) | 15 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 152.4 | 6 | 152.4 | 6 | 30 | ||
฿ 163.16 | TIMING BELT | 1 Piece(s) | 7 Day(s) | - | Rubber Belt | Glass Fiber | 6.4 | 0.25 | - | - | 162.56 | 6.4 | 32 | ||
฿ 163.83 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 7.9 | 0.31 | 167.64 | 6.6 | 167.64 | 6.6 | 33 | ||
฿ 167.92 | TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Rubber Belt | Glass Fiber | 7.9 | 0.31 | - | - | 172.72 | 6.8 | 34 | ||
฿ 184.04 | TIMING BELT | 1 Piece(s) | 7 Day(s) | - | Rubber Belt | Glass Fiber | 9.5 | 0.37 | - | - | 172.72 | 6.8 | 34 | ||
฿ 216.67 | TIMING BELT | 1 Piece(s) | 15 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 177.8 | 7 | 177.8 | 7 | 35 | ||
฿ 171.49 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 177.8 | 7 | 177.8 | 7 | 35 | ||
฿ 193.24 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 177.8 | 7 | 177.8 | 7 | 35 | ||
฿ 234.19 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 12.7 | 0.5 | 177.8 | 7 | - | - | 35 | ||
฿ 164.21 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 193.04 | 7.6 | 193.04 | 7.6 | 38 | ||
฿ 151.76 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 193.04 | 7.6 | 193.04 | 7.6 | 38 | ||
฿ 203.08 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 193.04 | 7.6 | 193.04 | 7.6 | 38 | ||
฿ 260.70 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 12.7 | 0.5 | 193.04 | 7.6 | 193.04 | 7.6 | 38 | ||
฿ 164.36 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 198.12 | 7.8 | 198.12 | 7.8 | 39 | ||
฿ 151.76 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 198.12 | 7.8 | 198.12 | 7.8 | 39 | ||
฿ 201.25 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 198.12 | 7.8 | 198.12 | 7.8 | 39 | ||
฿ 254.71 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 12.7 | 0.5 | 198.12 | 7.8 | 198.12 | 7.8 | 39 | ||
฿ 164.52 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 203.2 | 8 | 203.2 | 8 | 40 | ||
฿ 156.98 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 203.2 | 8 | 203.2 | 8 | 40 | ||
฿ 201.39 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 203.2 | 8 | 203.2 | 8 | 40 | ||
฿ 195.94 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 203.2 | 8 | 203.2 | 8 | 40 | ||
฿ 160.41 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 213.36 | 8.4 | 213.36 | 8.4 | 42 | ||
฿ 147.43 | TIMING BELT | 1 Piece(s) | Available | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 213.36 | 8.4 | 213.36 | 8.4 | 42 | |
฿ 260.90 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Steel Cord | 12.7 | 0.5 | 213.36 | 8.4 | 213.36 | 8.4 | 42 | ||
฿ 186.85 | TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Rubber Belt | Glass Fiber | 7.9 | 0.31 | - | - | 223.52 | 8.8 | 44 | ||
฿ 179.80 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 223.52 | 8.8 | - | - | 44 | ||
฿ 197.29 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 223.52 | 8.8 | 223.52 | 8.8 | 44 | ||
฿ 163.56 ฿ 106.80 | TIMING BELT | 1 Piece(s) | Same day | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 228.6 | 9 | 228.6 | 9 | 45 | ||
฿ 189.56 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 228.6 | 9 | 228.6 | 9 | 45 | ||
฿ 212.92 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 228.6 | 9 | 228.6 | 9 | 45 | ||
฿ 199.70 | TIMING BELT | 1 Piece(s) | Same day | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 228.6 | 9 | 228.6 | 9 | 45 | ||
฿ 188.60 | TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Rubber Belt | Glass Fiber | 7.9 | 0.31 | - | - | 233.68 | 9.2 | 46 | ||
฿ 192.49 | TIMING BELT | 1 Piece(s) | 5 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 233.68 | 9.2 | 233.68 | 9.2 | 46 | ||
฿ 256.00 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 12.7 | 0.5 | 233.68 | 9.2 | 233.68 | 9.2 | 46 | ||
฿ 194.96 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | - | 238.76 | 9.4 | - | - | 47 | ||
฿ 158.55 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 238.76 | 9.4 | 238.76 | 9.4 | 47 | ||
฿ 176.36 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 238.76 | 9.4 | 238.76 | 9.4 | 47 | ||
฿ 193.85 | TIMING BELT | 1 Piece(s) | 5 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 238.76 | 9.4 | 238.76 | 9.4 | 47 | ||
฿ 200.91 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 238.76 | 9.4 | 238.76 | 9.4 | 47 | ||
฿ 272.90 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 12.7 | 0.5 | 238.76 | 9.4 | 238.76 | 9.4 | 47 | ||
฿ 266.38 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 243.84 | 9.6 | - | - | 48 | ||
฿ 181.62 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 243.84 | 9.6 | - | - | 48 | ||
฿ 204.89 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 243.84 | 9.6 | - | - | 48 | ||
฿ 266.71 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 12.7 | 0.5 | 243.84 | 9.6 | - | - | 48 | ||
฿ 162.72 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 248.92 | 9.8 | - | - | 49 | ||
฿ 205.04 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 248.92 | 9.8 | - | - | 49 | ||
฿ 272.90 | TIMING BELT | 1 Piece(s) | 7 Day(s) | - | Rubber Belt | Glass Fiber | 12.7 | 0.5 | - | - | 248.92 | 9.8 | 49 | ||
฿ 172.67 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 254 | 10 | 254 | 10 | 50 | ||
฿ 207.73 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 254 | 10 | 254 | 10 | 50 | ||
฿ 200.91 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 254 | 10 | 254 | 10 | 50 | ||
฿ 277.59 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 12.7 | 0.5 | 254 | 10 | 254 | 10 | 50 | ||
฿ 164.84 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 259.08 | 10.2 | - | - | 51 | ||
฿ 160.36 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 259.08 | 10.2 | 259.08 | 10.2 | 51 | ||
฿ 193.45 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 259.08 | 10.2 | - | - | 51 | ||
฿ 211.50 | TIMING BELT | 1 Piece(s) | 3 Day(s) | - | Rubber Belt | Glass Fiber | 9.5 | 0.37 | - | - | 259.08 | 10.2 | 51 | ||
฿ 208.98 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 259.08 | 10.2 | - | - | 51 | ||
฿ 270.58 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 12.7 | 0.5 | 259.08 | 10.2 | - | - | 51 | ||
฿ 276.77 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 12.7 | 0.5 | 259.08 | 10.2 | 259.08 | 10.2 | 51 | ||
฿ 164.99 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 264.16 | 10.4 | - | - | 52 | ||
฿ 160.36 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 264.16 | 10.4 | 264.16 | 10.4 | 52 | ||
฿ 193.45 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 264.16 | 10.4 | - | - | 52 | ||
฿ 204.77 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 264.16 | 10.4 | 264.16 | 10.4 | 52 | ||
฿ 270.58 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 12.7 | 0.5 | 264.16 | 10.4 | - | - | 52 | ||
฿ 276.77 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 12.7 | 0.5 | 264.16 | 10.4 | 264.16 | 10.4 | 52 | ||
฿ 160.36 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 269.24 | 10.6 | 269.24 | 10.6 | 53 | ||
฿ 320.13 | TIMING BELT | 1 Piece(s) | 7 Day(s) | - | Rubber Belt | Glass Fiber | 9.5 | 0.37 | - | - | 269.24 | 10.6 | 53 | ||
฿ 204.77 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 269.24 | 10.6 | 269.24 | 10.6 | 53 | ||
฿ 276.77 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 12.7 | 0.5 | 269.24 | 10.6 | 269.24 | 10.6 | 53 | ||
฿ 193.45 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 274.32 | 10.8 | - | - | 54 | ||
฿ 154.57 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 279.4 | 11 | 279.4 | 11 | 55 | ||
฿ 166.04 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 279.4 | 11 | 279.4 | 11 | 55 | ||
฿ 193.45 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 279.4 | 11 | - | - | 55 | ||
฿ 219.26 ฿ 154.99 | TIMING BELT | 1 Piece(s) | Same day | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 279.4 | 11 | 279.4 | 11 | 55 | ||
฿ 204.77 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 279.4 | 11 | 279.4 | 11 | 55 | ||
฿ 223.76 | TIMING BELT | 1 Piece(s) | 3 Day(s) | - | Rubber Belt | Glass Fiber | 9.5 | 0.37 | - | - | 284.48 | 11.2 | 56 | ||
฿ 296.13 | TIMING BELT | 1 Piece(s) | 7 Day(s) | - | Rubber Belt | Glass Fiber | 12.7 | 0.5 | - | - | 284.48 | 11.2 | 56 | ||
฿ 179.16 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 289.56 | 11.4 | 289.56 | 11.4 | 57 | ||
฿ 163.97 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 289.56 | 11.4 | 289.56 | 11.4 | 57 | ||
฿ 222.88 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 289.56 | 11.4 | 289.56 | 11.4 | 57 | ||
฿ 208.30 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 9.5 | 0.37 | 289.56 | 11.4 | 289.56 | 11.4 | 57 | ||
฿ 295.55 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 12.7 | 0.5 | 289.56 | 11.4 | 289.56 | 11.4 | 57 | ||
฿ 292.26 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 12.7 | 0.5 | 289.56 | 11.4 | 289.56 | 11.4 | 57 | ||
฿ 183.84 | TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Rubber Belt | Glass Fiber | 6.4 | 0.25 | - | - | 294.64 | 11.6 | 58 | ||
฿ 181.49 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 6.4 | 0.25 | 294.64 | 11.6 | - | - | 58 | ||
฿ 163.97 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Steel Cord | 6.4 | 0.25 | 294.64 | 11.6 | 294.64 | 11.6 | 58 | ||
฿ 196.81 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 7.9 | 0.31 | 294.64 | 11.6 | - | - | 58 | ||
฿ 240.36 | TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Rubber Belt | Glass Fiber | 9.5 | 0.37 | - | - | 294.64 | 11.6 | 58 | ||
฿ 225.63 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 9.5 | 0.37 | 294.64 | 11.6 | - | - | 58 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Series | XL |
---|---|---|---|---|---|
Belt Shape Type | Trapezoid Tooth Profile Circular Type | Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?