1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

timing belt T10 (Part Number)

timing belt T10
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 499.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Timing belt with standard specifications compliant with JIS and ISO standards.
[Features]
· General-purpose with easy availability and abundant tooth shapes and size variations.
· Ideal for transmission of light loads that require precision.
· Has an attractive external appearance with does not dirty the parts it comes into contact with, making it ideal for paper-feed belts.
· Highly flexible and goes well with small diameter pulleys. Provides a smooth belt drive. Capable of quiet operation.
[Applications]
· Ideal for automatic packaging machines, card readers, textile machines, paper-making machines, NC lathes and conveyance machines.

Part Number
T10-15-37SALE
T10-15-40
T10-15-45
T10-15-50SALE
T10-15-53
T10-15-55
T10-15-60
T10-15-61
T10-15-63
T10-15-65
T10-15-69
T10-15-70
T10-15-72SALE
T10-15-75SALE
T10-15-80
T10-15-90
T10-15-91
T10-15-96
T10-15-100
T10-15-105
T10-15-110
T10-15-135
T10-15-140
T10-15-150
T10-15-170
T10-15-180
T10-15-196
T10-15-225SALE
T10-20-37
T10-20-41
T10-20-53
T10-20-63
T10-20-70
T10-20-72
T10-20-75
T10-20-80
T10-20-90
T10-20-94
T10-20-110
T10-20-115
T10-20-120
T10-20-142
T10-25-40
T10-25-53
T10-25-60
T10-25-63
T10-25-65
T10-25-72
T10-25-75
T10-25-80SALE
T10-25-95
T10-25-115
T10-25-135
T10-25-145
T10-25-150
T10-30-115SALE
T10-40-80
T10-40-175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Circumference length
(mm)
The Number of Teeth

฿ 499.35

฿ 256.07

TIMING BELT 1 Piece(s) Same day 101537037

฿ 544.65

TIMING BELT 1 Piece(s) 3 Day(s) 101540040

฿ 634.88

TIMING BELT 1 Piece(s) 3 Day(s) 101545045

฿ 608.52

฿ 302.31

TIMING BELT 1 Piece(s) Same day 101550050

฿ 592.75

TIMING BELT 1 Piece(s) 7 Day(s) 101553053

฿ 625.86

TIMING BELT 1 Piece(s) 3 Day(s) 101555055

฿ 635.91

TIMING BELT 1 Piece(s) Same day 101560060

฿ 1,071.43

TIMING BELT 1 Piece(s) Same day 101561061

฿ 664.85

TIMING BELT 1 Piece(s) 7 Day(s) 101563063

฿ 727.74

TIMING BELT 1 Piece(s) 3 Day(s) 101565065

฿ 736.41

TIMING BELT 1 Piece(s) 8 Day(s) 101569069

฿ 688.38

TIMING BELT 1 Piece(s) 7 Day(s) 101570070

฿ 737.31

฿ 421.37

TIMING BELT 1 Piece(s) Same day 101572072

฿ 737.31

฿ 463.18

TIMING BELT 1 Piece(s) Same day 101575075

฿ 780.04

TIMING BELT 1 Piece(s) 9 Day(s) 101580080

฿ 809.67

TIMING BELT 1 Piece(s) 7 Day(s) 101590090

฿ 838.45

TIMING BELT 1 Piece(s) 7 Day(s) 101591091

฿ 864.04

TIMING BELT 1 Piece(s) 8 Day(s) 101596096

฿ 864.04

TIMING BELT 1 Piece(s) 3 Day(s) 10151,000100

฿ 908.52

TIMING BELT 1 Piece(s) 7 Day(s) 10151,050105

฿ 973.28

TIMING BELT 1 Piece(s) 7 Day(s) 10151,100110

฿ 1,108.45

TIMING BELT 1 Piece(s) 8 Day(s) 10151,350135

฿ 1,139.21

TIMING BELT 1 Piece(s) 7 Day(s) 10151,400140

฿ 1,201.32

TIMING BELT 1 Piece(s) 7 Day(s) 10151,500150

฿ 1,270.77

TIMING BELT 1 Piece(s) 7 Day(s) 10151,700170

฿ 1,299.11

TIMING BELT 1 Piece(s) 8 Day(s) 10151,800180

฿ 1,591.35

TIMING BELT 1 Piece(s) Same day 10151,960196

฿ 1,858.45

฿ 951.90

TIMING BELT 1 Piece(s) Same day 10152,250225

฿ 591.10

TIMING BELT 1 Piece(s) 8 Day(s) 102037037

฿ 616.26

TIMING BELT 1 Piece(s) 3 Day(s) 102041041

฿ 728.35

TIMING BELT 1 Piece(s) 7 Day(s) 102053053

฿ 833.95

TIMING BELT 1 Piece(s) 8 Day(s) 102063063

฿ 1,053.95

TIMING BELT 1 Piece(s) 7 Day(s) 102070070

฿ 947.91

TIMING BELT 1 Piece(s) 7 Day(s) 102072072

฿ 947.91

TIMING BELT 1 Piece(s) 8 Day(s) 102075075

฿ 1,036.56

TIMING BELT 1 Piece(s) 7 Day(s) 102080080

฿ 1,147.88

TIMING BELT 1 Piece(s) 7 Day(s) 102090090

฿ 984.77

TIMING BELT 1 Piece(s) 8 Day(s) 102094094

฿ 1,449.95

TIMING BELT 1 Piece(s) 8 Day(s) 10201,100110

฿ 1,484.92

TIMING BELT 1 Piece(s) 8 Day(s) 10201,150115

฿ 2,545.00

TIMING BELT 1 Piece(s) 2 Day(s) 10201,200120

฿ 1,321.16

TIMING BELT 1 Piece(s) 8 Day(s) 10201,420142

฿ 758.71

TIMING BELT 1 Piece(s) 3 Day(s) 102540040

฿ 860.13

TIMING BELT 1 Piece(s) 7 Day(s) 102553053

฿ 910.90

TIMING BELT 1 Piece(s) 8 Day(s) 102560060

฿ 964.26

TIMING BELT 1 Piece(s) 3 Day(s) 102563063

฿ 1,011.87

TIMING BELT 1 Piece(s) 7 Day(s) 102565065

฿ 1,062.96

TIMING BELT 1 Piece(s) 7 Day(s) 102572072

฿ 1,062.96

TIMING BELT 1 Piece(s) 7 Day(s) 102575075

฿ 1,119.04

฿ 640.09

TIMING BELT 1 Piece(s) Same day 102580080

฿ 1,350.89

TIMING BELT 1 Piece(s) Same day 102595095

฿ 1,542.19

TIMING BELT 1 Piece(s) 7 Day(s) 10251,150115

฿ 1,642.45

TIMING BELT 1 Piece(s) 7 Day(s) 10251,350135

฿ 1,807.74

TIMING BELT 1 Piece(s) 8 Day(s) 10251,450145

฿ 1,770.58

TIMING BELT 1 Piece(s) 3 Day(s) 10251,500150

฿ 1,915.35

฿ 970.51

TIMING BELT 1 Piece(s) Same day 10301,150115

฿ 1,642.45

TIMING BELT 1 Piece(s) 7 Day(s) 104080080

฿ 2,940.77

TIMING BELT 1 Piece(s) 8 Day(s) 10401,750175

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Series T10 Belt Shape Type Trapezoid Tooth Profile Metric Type
Transmission Torque Regular Torque Transmission