1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Springs, Wire Type (Part Number)

Battery Springs, Wire Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 75.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact plates for AA or AAA batteries. The style varies depending on the size of the batteries and contact pins.

 

 

Part Number
BS007
BS008
BS009
BS010
BS011
BS012
BS101
BS102
BS103
BS104
BS207
BS208
BS209
BS210
BS211
BS212
BS307
BS308
BS309
BS310
BS311
BS312
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact Pole Compatible Battery Size D1
(mm)
D2
(mm)
Hf
(mm)
Shape

฿ 277.15

BATTERY SPRINGS 5 Piece(s) Available 3 Day(s) 10For Both TerminalsFor Size AA Battery93.57.5Taper Spring + Spiral Shape

฿ 277.15

BATTERY SPRINGS 5 Piece(s) Available 3 Day(s) 10For Both TerminalsFor Size AA Battery9.53.58.5Taper Spring + Spiral Shape

฿ 241.41

BATTERY SPRINGS 5 Piece(s) Available 3 Day(s) 10For Both TerminalsFor Size AA Battery103.58.5Taper Spring + Spiral Shape

฿ 112.39

BATTERY SPRINGS 5 Piece(s) Available 3 Day(s) 10For Both TerminalsFor Size AAA Battery737.5Taper Spring + Spiral Shape

฿ 269.39

BATTERY SPRINGS 5 Piece(s) Available 3 Day(s) 10For Both TerminalsFor Size AAA Battery7.53.57.5Taper Spring + Spiral Shape

฿ 269.39

BATTERY SPRINGS 5 Piece(s) Available 7 Day(s) 10For Both TerminalsFor Size AAA Battery7.53.58Taper Spring + Spiral Shape

฿ 275.59

BATTERY SPRINGS 5 Piece(s) Available 7 Day(s) 10For Both TerminalsFor Size AA Battery9.53.58.5Taper Spring + U Shape

฿ 269.39

BATTERY SPRINGS 5 Piece(s) Available 3 Day(s) 10For Both TerminalsFor Size AAA Battery7.53.57.5Taper Spring + U Shape

฿ 275.59

BATTERY SPRINGS 5 Piece(s) Available 7 Day(s) 10For Both TerminalsFor Size AA Battery9.53.58.5Taper Spring + W Shape

฿ 269.39

BATTERY SPRINGS 5 Piece(s) Available 7 Day(s) 10For Both TerminalsFor Size AAA Battery7.53.57.5Taper Spring + W Shape

฿ 138.10

BATTERY SPRINGS 10 Piece(s) Available 3 Day(s) 10For Positive TerminalFor Size AA Battery93--

฿ 138.10

BATTERY SPRINGS 10 Piece(s) Available 3 Day(s) 10For Positive TerminalFor Size AA Battery9.53.5--

฿ 138.10

BATTERY SPRINGS 10 Piece(s) Available 3 Day(s) 10For Positive TerminalFor Size AA Battery103.5--

฿ 138.10

BATTERY SPRINGS 10 Piece(s) Available 3 Day(s) 10For Positive TerminalFor Size AAA Battery73--

฿ 76.82

BATTERY SPRINGS 10 Piece(s) 3 Day(s) 10For Positive TerminalFor Size AAA Battery7.53--

฿ 75.70

BATTERY SPRINGS 10 Piece(s) 7 Day(s) 10For Positive TerminalFor Size AAA Battery7.53.5--

฿ 138.10

BATTERY SPRINGS 10 Piece(s) Available 3 Day(s) 10For Negative TerminalFor Size AA Battery938.5-

฿ 76.82

BATTERY SPRINGS 10 Piece(s) 8 Day(s) 10For Negative TerminalFor Size AA Battery9.53.59-

฿ 76.82

BATTERY SPRINGS 10 Piece(s) 3 Day(s) 10For Negative TerminalFor Size AA Battery103.510-

฿ 138.10

BATTERY SPRINGS 10 Piece(s) Available 3 Day(s) 10For Negative TerminalFor Size AAA Battery738-

฿ 75.70

BATTERY SPRINGS 10 Piece(s) 3 Day(s) 10For Negative TerminalFor Size AAA Battery7.53.59-

฿ 138.10

BATTERY SPRINGS 10 Piece(s) Available 3 Day(s) 10For Negative TerminalFor Size AAA Battery7.53.510-

Loading...

  1. 1
 

Basic Information

Material Nickel-Plated Steel Wire