1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Paraflex CPE· CPU Model (Part Number)

PARAFLEX COUPLING

Paraflex CPE· CPU Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,508.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High rigidity with high precision pin and dry metal to minimize backlash.

[Features]
· The rigidity of each component is very high, and backlash extremely small due to high precision pin and dry metal.
· As it is universal type, the shaft reaction force due to installation error is extremely small.
· With damping effect due to sliding friction surface of pin and dry metal.

Part Number
CPU-36-A-8B-10B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)

฿ 3,570.84

฿ 1,978.96

PARAFLEX COUPLING 1 Piece(s) Same day 105.01~10.0081036442001~4000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment1035000.21~0.400.441.64 × 10-5

Loading...

  1. 1

Basic Information

Type Standard Type Body Material Aluminum Application Standard / Servo Motor / Stepping Motor
Operating Temperature Range(°C) -30::100

Please check the type/dimensions/specifications of the part CPU-36-A-8B-10B in the Paraflex CPE· CPU Model series.

Products with similar specification

Part Number
CPE-19-3B-6.35B
CPE-19-3B-6B
CPE-19-3B-7B
CPU-36-A-8B-11B
CPU-36-A-8B-12B
CPU-36-A-8B-14B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)

฿ 1,848.36

1 Piece(s) 7 Day(s) 100.05~1.0036.351919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.460000.02~0.20.210.69×10-6

฿ 1,848.36

1 Piece(s) 7 Day(s) 100.05~1.00361919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.460000.02~0.20.210.69×10-6

฿ 1,848.36

1 Piece(s) 7 Day(s) 100.05~1.00371919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.460000.02~0.20.210.69×10-6

฿ 3,595.48

1 Piece(s) 7 Day(s) 105.01~10.0081136442001~4000Low Inertia Moment / High accuracy / High Torque / High torsional rigidity1035000.21~0.400.441.64 × 10-5

฿ 3,608.97

1 Piece(s) Same day 105.01~10.0081236442001~4000Low Inertia Moment / High accuracy / High Torque / High torsional rigidity1035000.21~0.400.441.64 × 10-5

฿ 3,595.48

1 Piece(s) 7 Day(s) 105.01~10.0081436442001~4000Low Inertia Moment / High accuracy / High Torque / High torsional rigidity1035000.21~0.400.441.64 × 10-5