(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity with high precision pin and dry metal to minimize backlash.
[Features]
· The rigidity of each component is very high, and backlash extremely small due to high precision pin and dry metal.
· As it is universal type, the shaft reaction force due to installation error is extremely small.
· With damping effect due to sliding friction surface of pin and dry metal.
Part Number |
---|
CPU-26-A-8B-9B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,049.54 | MIP PARAFLEX COUPLING | 1 Piece(s) | 7 Day(s) | 10 | 1.01~3.00 | 8 | 9 | 26 | 36 | 2001~4000 | High torsional rigidity / High Torque / High accuracy / Low Inertia Moment | 2.2 | 4000 | 0.21~0.40 | 0.3 | 4 | 3.57 × 10-6 |
Loading...
Type | Standard Type | Body Material | Aluminum | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -30::100 |
How can we improve?
How can we improve?