1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center flex CF-A (Part Number)

Center flex CF-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,904.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type of coupling that can absorb and alleviate shock and vibrations. A type that uses natural rubber for the element.

[Features]
· Transmits power using rubber with excellent elasticity, and has excellent vibration and shock absorption.
· Reduces the noise from machinery and devices.
· Short in the axial direction to save space.
· Uses a heat-resistant rubber, and achieves a long life by using a rubber pre-compressed structure.
· Requires almost no maintenance.
· There are two types of rubber bodies. One type that is a bolt mount type (O0) in the axial direction and one type that is an insert mount type (S0) in the axial direction, and both of these are easy to align.
· The bolt can be removed to completely separate the power.

Part Number
CF-A-008-O0-1360
CF-A-012-O0-1360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Torque Range
(N·m)
Allowable Torque
(N·m)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg·m2)

฿ 4,904.00

MIP CENTALEX COUPLING 1 Piece(s) 15 Day(s) 50.01~100.008037.6×10-4

฿ 5,150.00

MIP CENTALEX COUPLING 1 Piece(s) 60 Day(s) 100~Less than 50012028.3×10-4

Loading...

  1. 1

Basic Information

Feature High durability / Backlash 0 / Vibration Absorption / Shaft hole Unfinished Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard
Allowable Lateral Misalignment Range(mm) 0.41~1.0 Allowable Lateral Misalignment(mm) 1 Maximum Rotation Speed(r/min) 6500
Max. Rotational Speed Range(r/min) 4001~10000 Allowable Axial Clearance (±)(mm) 4 Operating Temperature Range(°C) -30::95
Buffer Part Material Nitrile Rubber Specifications Bolt mounting type Bolt mounting type specification Rubber Body