1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

LED Ring Type Low Angle Lighting (Direct Lighting) LDR2-LA Series (Part Number)

LED Ring Type Low Angle Lighting (Direct Lighting) LDR2-LA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55,599.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Makes out features such as the edges of workpieces, and markings and scratches found on metal surfaces by lighting the central portion from low angles. Employs a special heat dissipating structure. A high output type.

Part Number
LDR2-74SW2-LA
LDR2-132RD2-LA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
I.D. Dimension (Range)
(mm)
I.D. Dimension
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Peak Emitted Wavelength
(nm)

฿ 55,599.99

CCS LED LAMPS 1 Piece(s) 7 Day(s) White50.1~80745.1~65.740.1~504815.1~2019-

฿ 708,333.33

CCS 1 Piece(s) 30 Day(s) Red130.1~15013210.1~201370.1~1009620.1~3022630

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Shape Ring Shape Irradiation Direction Oblique
Light Source Form Since light Illumination Method Direct Light