1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Valve 4F Series (Part Number)

Foot Valve 4F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,199.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

4 port switching valve for foot stepping operation

 
Part Number
4F-20
4F-103
4F-104
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Effective Sectional Area
(mm2)

฿ 5,199.01

MASTER VALVE 1 Piece(s) 3 Day(s) 1/46.3

฿ 7,452.67

MASTER VALVE 1 Piece(s) 3 Day(s) 3/831

฿ 7,452.67

MASTER VALVE 1 Piece(s) 3 Day(s) 1/231

Loading...

  1. 1

Basic Information

Main Body Shape Pedal type Number of Ports 4-Port Number of Switching Positions 2-position direction switching
Switching Operation Foot Switch Pipe Port Type Rc(R) Plumbing Type and Direction Direct side
How to Mount Bottom Operation Status Retention 2-position spring return