1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Type Cylinder Shaped Proximity Sensor Direct Current 2-Wire Type (Part Number)

PROXIMITY SENSORS

General Type Cylinder Shaped Proximity Sensor Direct Current 2-Wire Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,667.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A DC 2-wire type with excellent waterproof properties and a robust structure. Includes a indicator light with improved visibility.
[Features]
· A 2-wire DC type for reducing wiring costs.
· Includes a setting indicator that shows its stable detection area.
· Robust housing that can support being tightly fastened.
· An indicator light that can be seen from any angle.
· Low current consumption. (Achieves 0.55 mA)
· High sealing properties. (IP67G)
· High speed response. (Achieves 0.2 kHz)
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

 
Part Number
FL7M-3K6H-CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Operating Environment Sensor Case Material Detection Head Size, Dimension M Detection Head Size, Dimension L2 (Range)
(mm)
Detection Head Size, Dimension L2
(mm)
Power supply and output specifications Output Mode Connection Method Connector Specifications Code Specifications Code Length
(m)
Long trunk Connector pin assignment (+, -)
(m)
Output Presence or absence of rotation stopping boss Type Detection distance L1 details
(mm)

฿ 2,185.80

PROXIMITY SENSORS 1 Piece(s) 25 Day(s) -~3Standard / Cold ResistanceBrass (Nickel Plating)M1230.1~4035.5Direct Current 2-Wire Type PolarityNormally closed (NC)Straight-protrusion connector typeM12---1,2---3

Loading...

  1. 1

Basic Information

Sensor Shape Cylinder type (thread) Detection Object Magnetic Metal / Non-magnetic Metal Shield Shield
Detection Type Front Surface Detection Sensor Detection Surface Material PBT Resin Amplifier Built-in Type
Acquired Standards CE / UL Protection Structure (DIN40050-9) IP67G

Please check the type/dimensions/specifications of the part FL7M-3K6H-CN in the General Type Cylinder Shaped Proximity Sensor Direct Current 2-Wire Type series.

Products with similar specification

Part Number
FL7M-10J6D-CN03A
FL7M-10K6
FL7M-10K6-CN
FL7M-3K6H-CN03
FL7M-3K6H-L5
FL7M-3K6HG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Operating Environment Sensor Case Material Detection Head Size, Dimension M Detection Head Size, Dimension L2 (Range)
(mm)
Detection Head Size, Dimension L2
(mm)
Power supply and output specifications Output Mode Connection Method Connector Specifications Code Specifications Code Length
(m)
Long trunk Connector pin assignment (+, -)
(m)
Output Presence or absence of rotation stopping boss Type Detection distance L1 details
(mm)

฿ 2,521.50

1 Piece(s) 25 Day(s) -~10Standard / Oil Resistance Reinforcement / Cold ResistanceBrass (Nickel Plating)M3040.1~5043Direct Current 2-Wire Type PolarityNormally open (NO)Pre-wired connector typeM12Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.70.3-4,3---10

฿ 2,521.50

1 Piece(s) 25 Day(s) -~10Standard / Oil Resistance Reinforcement / Cold ResistanceBrass (Nickel Plating)M3040.1~5043Direct Current 2-Wire Type PolarityNormally closed (NC)Pre-wired type-Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.72-----10

฿ 2,185.80

1 Piece(s) 25 Day(s) -~10Standard / Cold ResistanceBrass (Nickel Plating)M3040.1~5041Direct Current 2-Wire Type PolarityNormally closed (NC)Straight-protrusion connector typeM12---1,2---10

฿ 2,521.50

1 Piece(s) 25 Day(s) -~3Standard / Oil Resistance Reinforcement / Cold ResistanceBrass (Nickel Plating)M1230.1~4035.5Direct Current 2-Wire Type PolarityNormally closed (NC)Pre-wired connector typeM12Vinyl (PVC) insulating cord (oil-resistant/vibration resistant 0.3 mm2, 27/φ0.12, 2-core), φ4.10.3-1,2---3

฿ 2,521.50

1 Piece(s) 25 Day(s) -~3Standard / Oil Resistance Reinforcement / Cold ResistanceBrass (Nickel Plating)M1230.1~4035.5Direct Current 2-Wire Type PolarityNormally closed (NC)Pre-wired type-Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.15-----3

฿ 2,021.50

1 Piece(s) 25 Day(s) -~3Standard / Oil Resistance Reinforcement / Cold ResistanceBrass (Nickel Plating)M1240.1~5043.5Direct Current 2-Wire Type PolarityNormally closed (NC)Pre-wired type-Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.12Long trunk type----3