(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A DC 2-wire type with excellent waterproof properties and a robust structure. Includes a indicator light with improved visibility.
[Features]
· A 2-wire DC type for reducing wiring costs.
· Includes a setting indicator that shows its stable detection area.
· Robust housing that can support being tightly fastened.
· An indicator light that can be seen from any angle.
· Low current consumption. (Achieves 0.55 mA)
· High sealing properties. (IP67G)
· High speed response. (Achieves 0.2 kHz)
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Operating Environment | Sensor Case Material | Detection Head Size, Dimension M | Detection Head Size, Dimension L2 (Range) (mm) | Detection Head Size, Dimension L2 (mm) | Power supply and output specifications | Output Mode | Connection Method | Connector Specifications | Code Specifications | Code Length (m) | Long trunk | Connector pin assignment (+, -) (m) | Output | Presence or absence of rotation stopping boss | Type | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | [Stainless Steel] Stainless Steel | M8 | 30.1~40 | 33.8 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | - | - | - | - | - | 2 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | [Stainless Steel] Stainless Steel | M8 | 30.1~40 | 33.8 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.3 mm2, 3/20/φ0.08, 2-core), φ4.1 | 0.3 | - | 1,4 | - | - | - | 2 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | [Stainless Steel] Stainless Steel | M8 | 30.1~40 | 33.8 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.3 mm2, 3/20/φ0.08, 2-core), φ4.1 | 0.3 | - | 4,3 | - | - | - | 2 | ||
฿ 2,185.80 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | [Stainless Steel] Stainless Steel | M8 | 30.1~40 | 33.8 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | - | - | - | - | - | 2 | ||
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | [Stainless Steel] Stainless Steel | M8 | 30.1~40 | 33.8 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | - | - | - | - | - | 2 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | 10 | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | [Stainless Steel] Stainless Steel | M8 | 30.1~40 | 33.8 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.3 mm2, 3/20/φ0.08, 2-core), φ4.1 | 0.3 | - | 1,2 | - | - | - | 2 | ||
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | - | - | - | - | - | 3 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | 10 | ~3 | Standard / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Straight-protrusion connector type | M12 | - | - | - | 1,4 | - | - | - | 3 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.3 mm2, 3/20/φ0.08, 2-core), φ4.1 | 0.3 | - | 1,4 | - | - | - | 3 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.3 mm2, 3/20/φ0.08, 2-core), φ4.1 | 0.3 | - | 4,3 | - | - | - | 3 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Straight-protrusion connector type | M12 | - | - | - | 4,3 | - | - | - | 3 | ||
฿ 6,300.00 | YAMATAKE | 1 Piece(s) | 60 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 5 | - | - | - | - | - | 3 | ||
฿ 2,185.80 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | - | - | - | - | - | 3 | ||
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 40.1~50 | 43.5 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | Long trunk type | - | - | - | - | 3 | ||
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | - | - | - | - | - | 3 | ||
฿ 2,185.80 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Straight-protrusion connector type | M12 | - | - | - | 1,2 | - | - | - | 3 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration resistant 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 0.3 | - | 1,2 | - | - | - | 3 | ||
฿ 2,521.50 | YAMATAKE | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 5 | - | - | - | - | - | 3 | ||
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 40.1~50 | 43.5 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | Long trunk type | - | - | - | - | 3 | ||
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | DC 2-wire non-polarized | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 2 | - | - | - | - | - | 3 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M12 | 30.1~40 | 35.5 | DC 2-wire non-polarized | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration resistant 0.3 mm2, 27/φ0.12, 2-core), φ4.1 | 0.3 | - | - | - | - | - | 3 | ||
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 2 | - | - | - | - | - | 7 | ||
฿ 2,357.20 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~10 | Standard / Cold Resistance | Brass (Nickel Plating) | M18 | 30.1~40 | 39 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Straight-protrusion connector type | M12 | - | - | - | 1,4 | - | - | - | 7 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.7 | 0.3 | - | 1,4 | - | - | - | 7 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.7 | 0.3 | - | 4,3 | - | - | - | 7 | ||
฿ 3,028.60 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Cold Resistance | Brass (Nickel Plating) | M18 | 30.1~40 | 39 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Straight-protrusion connector type | M12 | - | - | - | 4,3 | - | - | - | 7 | ||
฿ 2,521.50 | YAMATAKE | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 3 | - | - | - | - | - | 7 | ||
฿ 6,642.00 | YAMATAKE | 1 Piece(s) | 24 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 5 | - | - | - | - | - | 7 | ||
฿ 2,357.20 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 2 | - | - | - | - | - | 7 | ||
฿ 1,667.00 | PROXIMITY SENSORS | 1 Piece(s) | Quote | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 2 | - | - | - | - | - | 7 | ||
฿ 2,185.80 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Cold Resistance | Brass (Nickel Plating) | M18 | 30.1~40 | 39 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Straight-protrusion connector type | M12 | - | - | - | 1,2 | - | - | - | 7 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.7 | 0.3 | - | 1,2 | - | - | - | 7 | ||
฿ 6,200.00 | YAMATAKE | 1 Piece(s) | Available | Quote | 10 | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 5 | - | - | - | - | - | 7 | |
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | DC 2-wire non-polarized | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 2 | - | - | - | - | - | 7 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M18 | 40.1~50 | 41 | DC 2-wire non-polarized | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.7 | 0.3 | - | - | - | - | - | 7 | ||
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M30 | 40.1~50 | 43 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 2 | - | - | - | - | - | 10 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Cold Resistance | Brass (Nickel Plating) | M30 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Straight-protrusion connector type | M12 | - | - | - | 1,4 | - | - | - | 10 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | Same day | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M30 | 40.1~50 | 43 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.7 | 0.3 | - | 1,4 | - | - | - | 10 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M30 | 40.1~50 | 43 | Direct Current 2-Wire Type Polarity | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.7 | 0.3 | - | 4,3 | - | - | - | 10 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M30 | 40.1~50 | 43 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired type | - | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 20/φ0.18, 2-core), φ5.7 | 2 | - | - | - | - | - | 10 | ||
฿ 2,185.80 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Cold Resistance | Brass (Nickel Plating) | M30 | 40.1~50 | 41 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Straight-protrusion connector type | M12 | - | - | - | 1,2 | - | - | - | 10 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M30 | 40.1~50 | 43 | Direct Current 2-Wire Type Polarity | Normally closed (NC) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.7 | 0.3 | - | 1,2 | - | - | - | 10 | ||
฿ 2,521.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Brass (Nickel Plating) | M30 | 40.1~50 | 43 | DC 2-wire non-polarized | Normally open (NO) | Pre-wired connector type | M12 | Vinyl (PVC) insulating cord (oil-resistant/vibration-resistant type 0.5 mm2, 7/15 /φ0.08, 2-core), φ5.7 | 0.3 | - | - | - | - | - | 10 |
Loading...
Sensor Shape | Cylinder type (thread) | Detection Object | Magnetic Metal / Non-magnetic Metal | Shield | Shield |
---|---|---|---|---|---|
Detection Type | Front Surface Detection | Sensor Detection Surface Material | PBT Resin | Amplifier | Built-in Type |
Acquired Standards | CE / UL | Protection Structure (DIN40050-9) | IP67G |
How can we improve?
How can we improve?