1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Nylon Tubes, SN Series (Part Number)

Soft Nylon Tubes, SN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 580.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Soft Nylon Tube.
[Features]
· Adds flexibility while maintaining the characteristics of nylon tubes with excellent water-resistance, dimensional stability, and weather-resistance.
· Tubes are available in 2 colors (black and milk white). (Compatible with all sizes from ø4 to 12 mm (diameter 4 to 12 mm))
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
SN4-N
SN6-N
SN8-B
SN8-N
SN10-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)

฿ 580.23

AUXILIARY EQUIPMENT 1 Piece(s) 7 Day(s) 4~42.5~3[Transparent (including non-white colors)] Translucent13

฿ 845.58

AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 6~64~4[Transparent (including non-white colors)] Translucent17

฿ 1,177.31

AUXILIARY EQUIPMENT 1 Piece(s) 7 Day(s) 8~86~6Black35

฿ 1,177.31

AUXILIARY EQUIPMENT 1 Piece(s) 7 Day(s) 8~86~6[Transparent (including non-white colors)] Translucent35

฿ 1,736.25

AUXILIARY EQUIPMENT 1 Piece(s) 7 Day(s) 10~107.5~8Black42

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Nylon
Applicable Fluid Air Operating Environment General Number of Core(Core) 1
Material: Nylon Soft Nylon Operating Temperature Range (when using air)(°C) -40::70 Operating Pressure Range (when using air)(MPa) 0::1
Length M(m) 20 Ordering Unit(piece) 1