[New!] ESD Anti-Static Gloves PU Coating Top Fit - Thick Type (Logo, Individual package)

Caution
- Special price items are available in limited quantities only from January 2026 to March 2026!
- ***Sales end when sold out
- The company reserves the right to change the terms and conditions without prior notice.
Product Description
【Product Description】
・Have Misumi logo thick type and certificate on glove.
・Sell by pack : 10pairs/pack
・Individual Package
・Inner structure: 13 gauge polyester, carbon fiber.
・Strong elasticity, perfectly fits the shape of the hand.
・Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
・According to the number of purchases, discounts are available.
【Features】
・MISUMI series PU Top Fit-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
Certificate
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.