(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom wiper 180g C100 - Microfiber 9"x9" - Laser Cut Edge【100 Pieces Per Package】

Cleanroom wiper 180g C100  - Microfiber 9"x9" - Laser Cut Edge

You can add up to 6 items to the comparison list.

Loading...

Specifications of MSD-CRWES-SFP-180-9X9

  • Product Type
    Wiper
  • Sheet size(mm)
    9X9 inch (About 230 x 230 mm)
  • Color
    White
  • Material
    Microfiber (75% Polyester plus 25% Nylon)
  • Mass
    180 (gram/m^2) (+/-10)
  • Wiper type
    Laser cut edge
  • Cleanroom Class
    Class 100
  • Features
    Ultra fine and soft
Part Number
MSD-CRWES-SFP-180-9X9
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,400.00

CLEANROOM WIPER MICROFIBER 9X9 1 Pack(s)

100 Pieces Per Package

Same day

Basic Specifications

  • Product Type
    Wiper
  • Sheet size(mm)
    9X9 inch (About 230 x 230 mm)
  • Color
    White
  • Material
    Microfiber (75% Polyester plus 25% Nylon)
  • Mass
    180 (gram/m^2) (+/-10)
  • Wiper type
    Laser cut edge
  • Cleanroom Class
    Class 100
  • Features
    Ultra fine and soft

Product Description

[New!] MISUMI Cleanroom Wiper 180g ISO Class 5 (Class 100) – Microfiber 9”x9”

New design 180g microfiber made of 75% polyester yarn and 25% nylon yarn, improves absorbency even further in contact with high abrasion resistance.

Compatible with ISO Class 5 (Class 100) and smooth laser-cut edges to minimize lint generation,It is suitable for all industries.

[Description]

  • Brand : MISUMI
  • Material : 75% Polyester plus 25% Nylon
  • Basic weight (g/m^2) : 180 (+/-10)
  • Size (inch) : 9x9 ±0.5 inch (230 mm ± 12.7 mm)
  • Cleanroom class : 100
  • ISO standard : ISO 14644-1 Class 5
  • Fabric edge cutting : Laser Cut
  • Color : White
  • Packing type : Stack
  • Package : Double-bagged (100 sheets/bag)

[Features]

  • Ultra-fine, Soft and elastic.
  • Reducing friction on delicate surfaces.
  • Extremely low levels of particles and extractable
  • Strong and durable fabric made of continuous filament, double knit Polyester
  • Compatible with IPA, Acetone and other solvents
  • Compatible with ISO Class 5 (Class 100) or higher cleanroom environments for the Most delicate surface wiping tasks.
  • Statistical quality control/ISO Quality Assurance.

Specifications of MSD-CRWES-SFP-180-9X9

  • Product Type
    Wiper
  • Sheet size(mm)
    9X9 inch (About 230 x 230 mm)
  • Color
    White
  • Material
    Microfiber (75% Polyester plus 25% Nylon)
  • Mass
    180 (gram/m^2) (+/-10)
  • Wiper type
    Laser cut edge
  • Cleanroom Class
    Class 100
  • Features
    Ultra fine and soft
Part Number
MSD-CRWES-SFP-180-9X9
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,400.00

CLEANROOM WIPER MICROFIBER 9X9 1 Pack(s)

100 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1