(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MTPHTZ-L-THA |
MTPHTZ-M-THA |
MTPHTZ-S-THA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm width (mm) |
Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 300.00 |
ESD GLOVE PALM FIT EXTRA THICK | 1 Pack(s) |
10 Pieces Per Package |
Same day | L | 95±3 | 245±5 | ||
฿ 300.00 |
ESD GLOVE PALM FIT EXTRA THICK | 1 Pack(s) |
10 Pieces Per Package |
Same day | M | 90±3 | 235±5 | ||
฿ 300.00 |
ESD GLOVE PALM FIT EXTRA THICK | 1 Pack(s) |
10 Pieces Per Package |
Same day | S | 85±3 | 225±5 |
【Product Description】
・Have Misumi logo and certificate on glove.
・Sell by pack : 10pairs/pack
・Individual Package
・Inner structure: 13 gauge polyester, carbon fiber.
・Strong elasticity, perfectly fits the shape of the hand.
・Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
・According to the number of purchases, discounts are available.
【Features】
・MISUMI series PU palm-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
Part Number |
---|
MTPHTZ-L-THA |
MTPHTZ-M-THA |
MTPHTZ-S-THA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm width (mm) |
Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 300.00 |
ESD GLOVE PALM FIT EXTRA THICK | 1 Pack(s) |
10 Pieces Per Package |
Same day | L | 95±3 | 245±5 | ||
฿ 300.00 |
ESD GLOVE PALM FIT EXTRA THICK | 1 Pack(s) |
10 Pieces Per Package |
Same day | M | 90±3 | 235±5 | ||
฿ 300.00 |
ESD GLOVE PALM FIT EXTRA THICK | 1 Pack(s) |
10 Pieces Per Package |
Same day | S | 85±3 | 225±5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
MISUMI Anti-Static Gloves (Extra Thick)
・Selected polyester and carbon fiber raw materials, 13-needle woven liner, exquisite and firm workmanship and Comfortable to wear, Palm non-slip , dexterous grip and long service life.
Palm PU coating, can prevent slipping to a certain extent, comfortable to wear.
Strong grip, flexible movement, good air permeability, durable wear.
Highly elastic bowl mouth, which fits the hand shape closely.
Product | Size | Coating | Material | Number of packages | Function |
---|---|---|---|---|---|
ESD Anti-Static Gloves Non coating | S,M,L | - | Polyester/Carbon Fiber | 10 pairs/bag | Has RoHS10 certification, anti-static, non-slip and fits hand shape |
ESD Anti-Static Gloves Coating Top Fit | S,M,L | Polyurethane (PU) | Polyester/Carbon Fiber | 10 pairs/bag | |
ESD Anti-Static Gloves Coating Palm Fit | S,M,L | Polyurethane (PU) | Polyester/Carbon Fiber | 10 pairs/bag |
# If you would like to check PU gloves , click here
How can we improve?
How can we improve?