(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Latex Disposable Gloves Powder Free【100 Pieces Per Package】 (LATXG-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • This is a natural rubber product. Therefore, use by people with latex allergy should be avoided.
  • The product is disposable and should not be reused twice, being careful not to damage the product with a cutting tool or sharp object.
  • Please be informed that the product will be discontinued when stock runs out.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LATXG-L
LATXG-M
LATXG-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 220.00

LATEX GLOVE POWDER FREE 1 Pack(s)

100 Pieces Per Package

Available Same day L

฿ 220.00

LATEX GLOVE POWDER FREE 1 Pack(s)

100 Pieces Per Package

Available Same day M

฿ 220.00

LATEX GLOVE POWDER FREE 1 Pack(s)

100 Pieces Per Package

Available Same day S

Basic Specifications

Product Description

Latex Gloves Powder Free

Natural rubber gloves excellent in flexibility/fitting feeling and cost performance.

[Features]
· Standard type useful natural rubber gloves.
· Powder-free, enabling use without concern by people who have allergies or sensitive to rashes.
· Powder will not disperse so there is no concern about sticking to clothing.
· Polymer coating prevents latex rubber from directly contacting your skin.
· Provides smooth and soft wearing feel and firm airtightness with polymer.

[Applications]
· With excellent gripping performance and gloves that fit up to the fingertips, optimal for detailed assembly work or inspection requiring fingertip sensation.

Part Number
LATXG-L
LATXG-M
LATXG-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 220.00

LATEX GLOVE POWDER FREE 1 Pack(s)

100 Pieces Per Package

Available Same day L

฿ 220.00

LATEX GLOVE POWDER FREE 1 Pack(s)

100 Pieces Per Package

Available Same day M

฿ 220.00

LATEX GLOVE POWDER FREE 1 Pack(s)

100 Pieces Per Package

Available Same day S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Misumi Latex Disposable Gloves Powder Free 
Made from 100% natural rubber premium grade , good quality, comfortable, soft, smooth and flexible.
• Protects your hands from dirt and germs
• Comfortable to wear
• Hold things in your hand
• Disposable latex gloves
• Powder free follow standard ASTM D6124 / EN 455-3  = 2 mg or less
• Weight(g) for M size/piece = 5.5 +/- 0.2g

Dimension
 
SizePalm WidthCuff WidthLength
Small (S)85 +/-5mm8 +/-1cm240mm
Medium (M)95 +/-5mm9 +/-1cm240mm
Large (L)106 +/-5mm9.5 +/-1cm240mm

Single wall thickness (mm)
Cuff0.08 - 0.10
Palm0.09 - 0.10
Finger0.10 - 0.12


Use case
• Use in production line
• Use in assembly line
• For use in the group of laboratories
• Used for cleaning general industry
• Able to touch food don't be afraid of falling powder

Pre caution
• Contains latex protein, which is easy to respond to those who are allergic to latex
• If wearing gloves for too long, it may be stuffy