1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Series Carbide taper neck ball end mill high hardness steel machining / 2 flute / taper neck type (Part Number)

XCP Series Carbide taper neck ball end mill high hardness steel machining / 2 flute / taper neck type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- High rigidity type with tapered shape under the neck.
・High hardness steel processing up to 65HRC is possible.
- Effective in suppressing chatter.

 
Part Number
TN-XCP-HBEM2S0.5-6-[2.5-5/0.5]-[7-27/1]
TN-XCP-HBEM2S0.5-[2.5-5/0.5]-[7-27/1]
TN-XCP-HBEM2S0.75-[2.5-5/0.5]-[8-17/1]
TN-XCP-HBEM2S1-4-40-[0.5-5/0.5]-[8-14/1]
TN-XCP-HBEM2S1-4-[0.5-2.5/0.5]-[8-25/1]
TN-XCP-HBEM2S1-[0.5-5/0.5]-[8-25/1]
TN-XCP-HBEM2S1.5-[0.5-2.5/0.5]-[9-23/1]
TN-XCP-HBEM2S1.25-[0.5-5/0.5]-[9-23/1]
TN-XCP-HBEM2S2-50-[0.5-5/0.5]-[11-27/1]
XCP-HBEM2PB0.1-3-1.5
XCP-HBEM2PB0.1-5-2
XCP-HBEM2PB0.2-0.5-3
XCP-HBEM2PB0.2-2-3
XCP-HBEM2PB0.2-3-4
XCP-HBEM2PB0.3-0.5-6
XCP-HBEM2PB0.3-0.5-8
XCP-HBEM2PB0.3-0.5-10
XCP-HBEM2PB0.3-1-4
XCP-HBEM2PB0.3-1-6
XCP-HBEM2PB0.3-1-8
XCP-HBEM2PB0.3-2-6
XCP-HBEM2PB0.3-3-6
XCP-HBEM2PB0.3-5-8
XCP-HBEM2PB0.4-0.5-10
XCP-HBEM2PB0.5-0.5-10
XCP-HBEM2PB0.5-0.5-15
XCP-HBEM2PB0.5-0.5-20
XCP-HBEM2PB0.5-1-10
XCP-HBEM2PB0.5-1-15
XCP-HBEM2PB0.5-1-20
XCP-HBEM2PB0.5-1-25
XCP-HBEM2PB0.5-1.5-15
XCP-HBEM2PB0.5-1.5-20
XCP-HBEM2PB0.5-2-15
XCP-HBEM2PB0.5-2-20
XCP-HBEM2PB0.5-3-15
XCP-HBEM2PB0.5-3-20
XCP-HBEM2PB0.5-5-25
XCP-HBEM2PB0.6-1.5-10
XCP-HBEM2PB0.15-2-3
XCP-HBEM2PB0.15-5-2
XCP-HBEM2PB0.25-2-4
XCP-HBEM2PB0.25-3-4
XCP-HBEM2PB0.25-5-6
XCP-HBEM2PB0.75-0.5-15
XCP-HBEM2PB0.75-0.5-20
XCP-HBEM2PB0.75-1-10
XCP-HBEM2PB0.75-1-15
XCP-HBEM2PB0.75-1-20
XCP-HBEM2PB0.75-1.5-15
XCP-HBEM2PB0.75-2-30
XCP-HBEM2PB0.75-3-15
XCP-HBEM2PB0.75-5-15
XCP-HBEM2PB1-0.5-15
XCP-HBEM2PB1-0.5-20
XCP-HBEM2PB1-0.5-30
XCP-HBEM2PB1-0.5-40
XCP-HBEM2PB1-0.5-50
XCP-HBEM2PB1-1-15
XCP-HBEM2PB1-1-20
XCP-HBEM2PB1-1-25
XCP-HBEM2PB1-1-30
XCP-HBEM2PB1-1-35
XCP-HBEM2PB1-1-40
XCP-HBEM2PB1-1-50
XCP-HBEM2PB1-1.5-15
XCP-HBEM2PB1-1.5-20
XCP-HBEM2PB1-1.5-25
XCP-HBEM2PB1-1.5-30
XCP-HBEM2PB1-1.5-50
XCP-HBEM2PB1-2-40
XCP-HBEM2PB1-3-30
XCP-HBEM2PB1-3-40
XCP-HBEM2PB1.5-0.5-30
XCP-HBEM2PB1.5-0.5-50
XCP-HBEM2PB1.5-1-20
XCP-HBEM2PB1.5-1-30
XCP-HBEM2PB1.5-1-40
XCP-HBEM2PB1.5-1-50
XCP-HBEM2PB1.5-1.5-20
XCP-HBEM2PB1.5-1.5-30
XCP-HBEM2PB1.5-1.5-40
XCP-HBEM2PB1.5-1.5-50
XCP-HBEM2PB1.5-2-40
XCP-HBEM2PB1.5-3-34
XCP-HBEM2PB2-0.5-40
XCP-HBEM2PB2-0.5-60
XCP-HBEM2PB2-1-40
XCP-HBEM2PB2-1-50
XCP-HBEM2PB2-1-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Neck Gradient θ1 Outer Diameter D
(mm)

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------

฿ 1,943.00

ENDMILL 1 Piece(s) 3 Day(s) 0.10.15501.540.2

฿ 1,966.00

ENDMILL 1 Piece(s) 3 Day(s) 0.10.1550240.2

฿ 1,339.00

ENDMILL 1 Piece(s) 3 Day(s) 0.20.350340.5°0.4

฿ 1,339.00

ENDMILL 1 Piece(s) 3 Day(s) 0.20.350340.4

฿ 1,424.00

END MILL 1 Piece(s) 3 Day(s) 0.20.350440.4

฿ 1,373.00

END MILL 1 Piece(s) 3 Day(s) 0.30.4550640.5°0.6

฿ 1,520.00

ENDMILL 1 Piece(s) 3 Day(s) 0.30.4550840.5°0.6

฿ 1,508.00

END MILL 1 Piece(s) 3 Day(s) 0.30.45501040.5°0.6

฿ 1,012.00

ENDMILL 1 Piece(s) 3 Day(s) 0.30.4550440.6

฿ 1,475.00

ENDMILL 1 Piece(s) 3 Day(s) 0.30.4550640.6

฿ 1,520.00

END MILL 1 Piece(s) 3 Day(s) 0.30.4550840.6

฿ 1,012.00

ENDMILL 1 Piece(s) 3 Day(s) 0.30.4550640.6

฿ 1,475.00

ENDMILL 1 Piece(s) 3 Day(s) 0.30.4550640.6

฿ 1,520.00

END MILL 1 Piece(s) 3 Day(s) 0.30.4550840.6

฿ 1,508.00

ENDMILL 1 Piece(s) 3 Day(s) 0.40.6501040.5°0.8

฿ 930.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75501040.5°1

฿ 1,244.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75501540.5°1

฿ 1,307.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75702040.5°1

฿ 930.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75501041

฿ 1,188.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75501541

฿ 1,369.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75702041

฿ 1,329.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75702541

฿ 997.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75501541.5°1

฿ 1,414.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75702041.5°1

฿ 1,085.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75501541

฿ 1,707.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75702041

฿ 1,295.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75501541

฿ 2,018.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75702041

฿ 1,835.00

END MILL 1 Piece(s) 3 Day(s) 0.50.75702561

฿ 1,514.00

ENDMILL 1 Piece(s) 3 Day(s) 0.60.9501041.5°1.2

฿ 1,943.00

ENDMILL 1 Piece(s) 3 Day(s) 0.150.250340.3

฿ 1,943.00

ENDMILL 1 Piece(s) 3 Day(s) 0.150.250240.3

฿ 1,029.00

ENDMILL 1 Piece(s) 3 Day(s) 0.250.3550440.5

฿ 1,029.00

ENDMILL 1 Piece(s) 3 Day(s) 0.250.3550440.5

฿ 1,295.00

ENDMILL 1 Piece(s) 3 Day(s) 0.250.3550640.5

฿ 1,290.00

END MILL 1 Piece(s) 3 Day(s) 0.751.1501560.5°1.5

฿ 1,814.00

END MILL 1 Piece(s) 3 Day(s) 0.751.1702040.5°1.5

฿ 1,002.00

END MILL 1 Piece(s) 3 Day(s) 0.751.1501041.5

฿ 1,089.00

END MILL 1 Piece(s) 3 Day(s) 0.751.1501541.5

฿ 1,498.00

END MILL 1 Piece(s) 3 Day(s) 0.751.1702041.5

฿ 1,273.00

END MILL 1 Piece(s) 3 Day(s) 0.751.1501541.5°1.5

฿ 2,012.00

ENDMILL 1 Piece(s) 3 Day(s) 0.751.1703041.5

฿ 1,273.00

ENDMILL 1 Piece(s) 3 Day(s) 0.751.1501541.5

฿ 1,087.00

ENDMILL 1 Piece(s) 3 Day(s) 0.751.1501541.5

฿ 1,084.00

END MILL 1 Piece(s) 3 Day(s) 11.5501560.5°2

฿ 1,388.00

END MILL 1 Piece(s) 3 Day(s) 11.5702060.5°2

฿ 2,015.00

END MILL 1 Piece(s) 3 Day(s) 11.5703060.5°2

฿ 2,344.00

ENDMILL 1 Piece(s) 3 Day(s) 11.51104060.5°2

฿ 2,316.00

END MILL 1 Piece(s) 3 Day(s) 11.51105060.5°2

฿ 954.00

END MILL 1 Piece(s) 3 Day(s) 11.5501562

฿ 1,332.00

END MILL 1 Piece(s) 3 Day(s) 11.5702062

฿ 1,090.00

END MILL 1 Piece(s) 3 Day(s) 11.5702562

฿ 1,548.00

END MILL 1 Piece(s) 3 Day(s) 11.5703062

฿ 1,619.00

END MILL 1 Piece(s) 3 Day(s) 11.51103562

฿ 2,839.00

END MILL 1 Piece(s) 3 Day(s) 11.51104062

฿ 2,783.00

END MILL 1 Piece(s) 3 Day(s) 11.51105062

฿ 994.00

END MILL 1 Piece(s) 3 Day(s) 11.5501561.5°2

฿ 1,076.00

END MILL 1 Piece(s) 3 Day(s) 11.5702061.5°2

฿ 1,812.00

END MILL 1 Piece(s) 3 Day(s) 11.5702561.5°2

฿ 1,936.00

ENDMILL 1 Piece(s) 3 Day(s) 11.5703061.5°2

฿ 3,166.00

END MILL 1 Piece(s) 3 Day(s) 11.51105061.5°2

฿ 2,053.00

END MILL 1 Piece(s) 3 Day(s) 11.51104062

฿ 1,564.00

ENDMILL 1 Piece(s) 3 Day(s) 11.5703062

฿ 1,713.00

ENDMILL 1 Piece(s) 3 Day(s) 11.51104062

฿ 1,617.00

END MILL 1 Piece(s) 3 Day(s) 1.52.5703060.5°3

฿ 2,375.00

ENDMILL 1 Piece(s) 3 Day(s) 1.52.51105060.5°3

฿ 1,259.00

END MILL 1 Piece(s) 3 Day(s) 1.52.5702063

฿ 1,507.00

END MILL 1 Piece(s) 3 Day(s) 1.52.5703063

฿ 2,416.00

END MILL 1 Piece(s) 3 Day(s) 1.52.51104063

฿ 2,646.00

END MILL 1 Piece(s) 3 Day(s) 1.52.51105063

฿ 1,434.00

END MILL 1 Piece(s) 3 Day(s) 1.52.5702061.5°3

฿ 1,434.00

END MILL 1 Piece(s) 3 Day(s) 1.52.5703061.5°3

฿ 2,606.00

END MILL 1 Piece(s) 3 Day(s) 1.52.51104061.5°3

฿ 2,489.00

END MILL 1 Piece(s) 3 Day(s) 1.52.51105061.5°3

฿ 2,068.00

ENDMILL 1 Piece(s) 3 Day(s) 1.52.51104063

฿ 2,599.00

END MILL 1 Piece(s) 3 Day(s) 1.52.51103463

฿ 2,325.00

END MILL 1 Piece(s) 3 Day(s) 231104060.5°4

฿ 2,567.00

END MILL 1 Piece(s) 3 Day(s) 231106060.5°4

฿ 2,443.00

END MILL 1 Piece(s) 3 Day(s) 231104064

฿ 3,016.00

END MILL 1 Piece(s) 3 Day(s) 231105064

฿ 3,153.00

END MILL 1 Piece(s) 3 Day(s) 231106064

Loading...

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Coating For High Hardness (Silicone-Based)
R Precision(μm) ±5 Machining Application Curved Surface / Side Surface / Carving / R-Groove Inventory Classification a: Manufacturer's standard product
Figure 1