1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Series Carbide Ball End Mill Heated Steel / For High Hardness Steel Machining / 4 Flute / Short Type (Part Number)

XCP Series Carbide Ball End Mill Heated Steel / For High Hardness Steel Machining / 4 Flute / Short Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Highly versatile series ideal for machining work materials ranging from tempered steel (up to 45HRC) to hardened steel (up to 65HRC).
- Coating with excellent hardness and heat resistance supports high-speed processing. Hot-selling ball end mill for high hardness processing
・4 flutes can suppress chattering.
- Due to its high oxidation resistance and high hardness coating, it is ideal for high speed machining and dry machining in tempered steel and high hardness steel machining.
・By adopting a 4-flute shape, it is resistant to chattering and enables high feed rates
・It is possible to process high-hardness steel up to 65HRC.
Additional Machining >>
- Neck relief additional machining can be specified from Misumi's standard tools.
- No need to create drawings. Orders can be placed only by specifying the dimensions in the model number.
- "Only the quantity needed when needed" is available starting from 1 unit.
- Delivered in 3 days.

 
Part Number
SN-XCP-HBEM4S3-[14-59/1]-9
SN-XCP-HBEM4S4-[17-62/1]-12
SN-XCP-HBEM4S5-[20-65/1]-15
SNR-XCP-HBEM4S3-[14-59/1]-[5-9/1]
SNR-XCP-HBEM4S4-[17-62/1]-[5-12/1]
SNR-XCP-HBEM4S5-[20-65/1]-[5-15/1]
XCP-HBEM4S2
XCP-HBEM4S2.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Outer Diameter D
(mm)

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----

฿ 1,481.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 26704

฿ 1,859.00

XCP CARBIDE CORNER ENDMILL 1 Piece(s) 3 Day(s) 2.57.5805

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Coating For High Hardness (Silicone-Based)
Shank diameter (d)(mm) 6 R Precision(μm) ±10 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Inventory Classification a: Manufacturer's standard product Figure 1