(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Filament Tape【5-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 515.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT-FTS-20X25-10P
MT-FTS-50X25-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)

฿ 515.00

FIBERGLASS TAPE 2 Pack(s)

10 Pieces Per Package

6 Day(s) 10 20

฿ 722.00

FIBERGLASS TAPE 2 Pack(s)

5 Pieces Per Package

6 Day(s) 10 50

Basic Specifications

Part Number
MT-FTS-20X25-10P
MT-FTS-50X25-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)

฿ 515.00

FIBERGLASS TAPE 2 Pack(s)

10 Pieces Per Package

6 Day(s) 10 20

฿ 722.00

FIBERGLASS TAPE 2 Pack(s)

5 Pieces Per Package

6 Day(s) 10 50

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Product description:
 
基本信息
 
宝贝图
Reminder: The airtightness between layers of each roll of tape will change to varying degrees with the influence of time, environment, temperature and humidity.
This change is a normal physical phenomenon and does not affect the performance of the product, please use it normally.


Specification overview:
[Brand] Misumi
[Color] Transparent stripes
[Material] Glass fiber cloth matrix + oil glue
 
产品规格
Features:
胶带特点
Plastic fiber backing material is strong and firm, not easy to loosen
 
胶带特点
Long-lasting adhesion, can be used repeatedly, not easy to leave residual glue
 
胶带特点
Overall transparency and high visibility

 
Use Cases:
Products are widely used in various occasions
使用案例