ESD Anti-Static Gloves PU Coating Palm Fit[10pair] Avg.23.-/pair

Caution
Product Description
【Product Description】
・ 10 pairs per bag.
・Inner structure: 13 gauge polyester, carbon fiber.
・Strong elasticity, perfectly fits the shape of the hand.
・Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
・According to the number of purchases, discounts are available.
【Features】
・MISUMI series PU palm-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.
MISUMI Anti-Static Gloves

Specification overview of Anti-Static Gloves
- Choose high-quality polyester and carbon fiber yarn, weave tightly, fit the hand shape, firm and durable
- Anti-static resistance value: 106 - 109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries
- EN16350 , RoHS and MSDS certifiled
Pre-Cautions of Anti-Static Gloves
- Suitable for use in dry and light oily environments.
- Placed in a dirty environment for a long time, it is easy to mold.
- Do not store in high temperature and humidity environment
Use Cases of Anti-Static Gloves

・Selected polyester and carbon fiber raw materials, 13-needle woven liner, exquisite and firm workmanship. and Comfortable to wear, non-slip fingers, dexterous grip and long service life.

Finger PU coating, can prevent slipping to a certain extent, comfortable to wear.

Strong grip, flexible movement, good air permeability, durable wear.

Highly elastic bowl mouth, which fits the hand shape closely.
List of ESD anti-static gloves, click each type to enter the webpage.
| Product | Size | Coating | Material | Number of packages | Function |
|---|---|---|---|---|---|
| ESD Anti-Static Gloves Non coating | S,M,L | - | Polyester/Carbon Fiber | 10 pairs/bag | Has RoHS10 certification, anti-static, non-slip and fits hand shape |
| ESD Anti-Static Gloves Coating Top Fit | S,M,L | Polyurethane (PU) | Polyester/Carbon Fiber | 10 pairs/bag | |
| ESD Anti-Static Gloves Coating Palm Fit | S,M,L | Polyurethane (PU) | Polyester/Carbon Fiber | 10 pairs/bag |
# If you would like to check PU gloves , click here
