(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
M-GWC-10X10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 520.84 |
WASTE CLOTHS 10 25KGS MIXED | 4 Piece(s) | 2 Day(s) |
Waste Clothes , Cotton Rag , Loose Sew Mixed Colors
Fabric rag that is the standard for wiping things clean.
[Features]
- Toweling made of new cotton material.
- It can be washed and reused.
- Employs stitching that features outstanding durability, and suitable for any sort of work.
[Applications]
- For wiping off oil, water, etc. at production line, service station or automobile maintenance workshop.
[1 Bag (weight 25 kg , Approx. 5-7pcs/kg )]
Part Number |
---|
M-GWC-10X10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 520.84 |
WASTE CLOTHS 10 25KGS MIXED | 4 Piece(s) | 2 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
27 THB/kg.
21 THB/kg. (Save 6 THB/Kg)
**The displayed price is the average price from the normal price. Not a special discount price
Product Type | Sewing Thread | Type | Dry |
---|---|---|---|
Size | 10x10 inches | Material | Cotton and Synthetic |
Color | Mix | Pack | 1 Bag (Contains 25kg.,approx. 5-7 pcs/kg) |
Cloth Waste is made by bringing small pieces of fabric to sew together to make them thick and size according to usage.
Often used to wipe heavy stains such as oil stains, grease stains on workpieces, production lines, machines or floors.
Mr. A / Automotive Industry
At the factory used instead of rags. because the cost is cheaper Use to wipe oil stains on the floor, convenient to use and discard.
Mr. B / Electronics Industry
No additional shipping costs make the cost cheaper good working product
Khun C / Machine manufacturer
Works well. You can gradually buy one bag at a time. There is no minimum. It helps reduce the problem of storing a lot.
Mr. D / mold maker,
Quality is ok, disposable products, focus on price and speed of delivery.
How can we improve?
How can we improve?