(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead-Free PVC Insulation Tape (Black)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please be informed that the product will be discontinued when stock runs out.

Specifications of MT-PVC-BK-19X10-10P

  • Product Type
    Adhesive Tape
  • Color
    Black series
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • 10-Roll Set
Part Number
MT-PVC-BK-19X10-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 93.00

LEAD-FREE VINYL TAPE(WHITE) 1 Pack(s)

10 Pieces Per Package

Same day 10-Roll Set

Basic Specifications

Product Description

Environmentally friendly products that do not use hazardous substances such as heavy metal lead

Specifications of MT-PVC-BK-19X10-10P

  • Product Type
    Adhesive Tape
  • Color
    Black series
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • 10-Roll Set
Part Number
MT-PVC-BK-19X10-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 93.00

LEAD-FREE VINYL TAPE(WHITE) 1 Pack(s)

10 Pieces Per Package

Same day 10-Roll Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1