1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Carbide Step Drill Bit, With Custom Dimensions

Carbide Step Drill Bit, With Custom Dimensions
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Introducing a standard shank type with a tip diameter / large diameter custom dimensions type to a customizable step drill bits with helical flutes.

 
Part Number
C-STDRF3-[1-2/0.01]-[3-6/1]-[60,​90,​120]-[1.01-2.9/0.01]-[5-15/1]
C-STDRF4-[1.5-3/0.01]-[3-8/1]-[60,​90,​120]-[2.02-3.9/0.01]-[5-20/1]
C-STDRF6-[2.5-5/0.01]-[3-12/1]-[60,​90,​120]-[3.02-5.9/0.01]-[5-25/1]
C-STDRF8-[4-7/0.01]-[5-18/1]-[60,​90,​120]-[5.02-7.9/0.01]-[7-25/1]
C-STDRF10-[6-9/0.01]-[5-25/1]-[60,​90,​120]-[7.02-9.9/0.01]-[7-35/1]
C-STDRF12-[8-11/0.01]-[5-30/1]-[60,​90,​120]-[9.02-11.9/0.01]-[7-40/1]
C-STDRF14-[10-13/0.01]-[5-40/1]-[60,​90,​120]-[11.02-13.9/0.01]-[7-55/1]
C-STDRF16-[12-15/0.01]-[5-50/1]-[60,​90,​120]-[13.02-15.9/0.01]-[7-70/1]
C-STDRF20-[14-19/0.01]-[5-60/1]-[60,​90,​120]-[15.02-19.9/0.01]-[7-80/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. Shank Diameter d Tolerance of Shank Diameter

-

CARBIDE DRILL 1 Piece(s) 7 Day(s) ---

-

CARBIDE DRILL 1 Piece(s) 7 Day(s) ---0.008~0

-

CARBIDE DRILL 1 Piece(s) 7 Day(s) ---0.008~0

-

CARBIDE DRILL 1 Piece(s) 7 Day(s) 8--0.009~0

-

CARBIDE DRILL 1 Piece(s) 7 Day(s) 10--0.009~0

-

CARBIDE DRILL 1 Piece(s) 7 Day(s) 12--0.011~0

-

CARBIDE DRILL 1 Piece(s) 10 Day(s) 14--0.011~0

-

CARBIDE DRILL 1 Piece(s) 10 Day(s) 16--0.011~0

-

CARBIDE DRILL 1 Piece(s) 9 Day(s) 2020-0.013~0

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N None With/without Oil Hole None Helix angle(°) 30