(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buckle Type Clear Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 146.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MNC-1.5-CL
MNC-7-CL
MNC-11-CL
MNC-50-CL
MNC-75-CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Capacity
(L)
External dimensions
(mm)
Internal dimensions
(mm)
Weight
(kg)
Quantity

฿ 146.02

BUCKLE TYPE BOX 12 Piece(s) 5 Day(s) ~400 ~300 ~150 1.5 W205 × D160 × H94 W159 × D124 × H80 0.2 1 pc.

฿ 236.64

BUCKLE TYPE BOX 1 Piece(s) 3 Day(s) ~400 301 to 400 ~150 4 W200 × D349 × H111 W158 × D283 × H95 0.4 1 pc.

฿ 340.00

BUCKLE TYPE BOX 12 Piece(s) 5 Day(s) ~400 301 to 400 151 to 300 7 W200 × D349 × H181 W153 × D278 × H165 0.5 1 pc.

฿ 1,089.50

BUCKLE TYPE BOX 4 Piece(s) 5 Day(s) 401 to 500 401 or More 151 to 300 42 W425 × D716 × H208 W362 × D617 × H185 2.3 1 pc.

฿ 1,343.89

BUCKLE TYPE BOX 3 Piece(s) 5 Day(s) 401 to 500 401 or More 301 or More 68 W425 × D716 × H323 W354 × D609 × H300 3 1 pc.

Basic Specifications

  • Color
    Clear
  • Quantity
    1 pc.

Product Description

[Features]
・It can be selected according to the size of parts and tools.
・Because it is clear, it is convenient to see the contents.
・Stacking is also possible, contributing to space saving.
【Stacking pattern】
・Two MNC-1.5s can be stacked side by side with NC-7 and MNC-11, and MNC-1.5 and MNC-11 have graduations up to 15 cm on the lid.
・MNC-7 can be stacked with MNC-11. MNC-7, MNC-11 lid with graduations up to 25 cm.
・MNC-13 can be stacked with MNC-25. MNC-13 and MCD-25 lid with graduations up to 35 cm.
・MNC-22 can be stacked with MNC-45. MNC-22 has a lid with a graduations up to 43 cm.
・MNC-30 has a lid with graduations up to 60 cm.
・MNC-50 can be stacked with MNC-75. MNC-50 and MNC-75 have graduations up to 60 cm on the lid.
[Materials]
· Polypropylene (PP)

Part Number
MNC-1.5-CL
MNC-7-CL
MNC-11-CL
MNC-50-CL
MNC-75-CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Capacity
(L)
External dimensions
(mm)
Internal dimensions
(mm)
Weight
(kg)
Quantity

฿ 146.02

BUCKLE TYPE BOX 12 Piece(s) 5 Day(s) ~400 ~300 ~150 1.5 W205 × D160 × H94 W159 × D124 × H80 0.2 1 pc.

฿ 236.64

BUCKLE TYPE BOX 1 Piece(s) 3 Day(s) ~400 301 to 400 ~150 4 W200 × D349 × H111 W158 × D283 × H95 0.4 1 pc.

฿ 340.00

BUCKLE TYPE BOX 12 Piece(s) 5 Day(s) ~400 301 to 400 151 to 300 7 W200 × D349 × H181 W153 × D278 × H165 0.5 1 pc.

฿ 1,089.50

BUCKLE TYPE BOX 4 Piece(s) 5 Day(s) 401 to 500 401 or More 151 to 300 42 W425 × D716 × H208 W362 × D617 × H185 2.3 1 pc.

฿ 1,343.89

BUCKLE TYPE BOX 3 Piece(s) 5 Day(s) 401 to 500 401 or More 301 or More 68 W425 × D716 × H323 W354 × D609 × H300 3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1