1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • N-SFLM20-W75-L300、N-SFLM20-W75-L300-PACK
  • N-SFLM20-W150-L300、N-SFLM20-W150-L300-PACK
  • N-SFLM25-W100-L300、N-SFLM25-W100-L300-PACK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 615.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It can be used for tying various items such as long items and magazines.
·Convenient for packing small accessories.
·2 patterns with a thickness of 20µ and 25µ.

Part Number
N-SFLM20-W75-L300
N-SFLM20-W150-L300
N-SFLM25-W100-L300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Unit Price per Roll (Tax Not Included)

฿ 615.48

STRETCH FILM 1 Piece(s) 3 Day(s) 75318 yen

฿ 705.81

STRETCH FILM 1 Piece(s) 3 Day(s) 150365 yen

฿ 835.16

STRETCH FILM 1 Piece(s) 3 Day(s) 100216 yen

Loading...

  1. 1

Basic Information

Product Model Stretch Film Paper Core Inside Diameter(mm) 3