(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Connectable Resin Platform Truck 305 × 435 (Rubber Caster Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TCZHPS-10-G

  • Product Type
    Dolly Plates
  • Main Body Material
    Plastic
  • Main body: option
    Body
  • Exterior Dimensions: L x W x H(mm)
    435×305×88
  • Wheel Diameter(φ/mm)
    50
  • Weight(kg)
    2
  • Quantity
    1 unit
Part Number
TCZHPS-10-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,313.01

RESIN DOLLIES 1 Piece(s) 3 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly Plates
  • Main Body Material
    Plastic
  • Main body: option
    Body
  • Exterior Dimensions: L x W x H(mm)
    435×305×88
  • Wheel Diameter(φ/mm)
    50
  • Weight(kg)
    2
  • Quantity
    1 unit

Product Description

[Features]
·Resin platform truck that can be connected vertically and horizontally.
·It can be stacked on top when not in use.
·Safe, reliable and high-quality product purely made in Japan.

Specifications of TCZHPS-10-G

  • Product Type
    Dolly Plates
  • Main Body Material
    Plastic
  • Main body: option
    Body
  • Exterior Dimensions: L x W x H(mm)
    435×305×88
  • Wheel Diameter(φ/mm)
    50
  • Weight(kg)
    2
  • Quantity
    1 unit
Part Number
TCZHPS-10-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,313.01

RESIN DOLLIES 1 Piece(s) 3 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1