(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A long shank type ideal for deep carving
Part Number |
---|
SN-XAL-LS-BEM2S3-[15-60/1]-10 |
SN-XAL-LS-BEM2S4-[18-63/1]-13 |
SN-XAL-LS-BEM2S5-[20-65/1]-15 |
SN-XAL-LS-BEM2S6-[20-65/1]-15 |
SN-XAL-LS-BEM2S8-[25-70/1]-20 |
SN-XAL-LS-BEM2S10-[30-75/1]-25 |
SNR-XAL-LS-BEM2S3-[15-60/1]-[5-10/1] |
SNR-XAL-LS-BEM2S4-[18-63/1]-[5-13/1] |
XAL-LS-BEM2S1.5 |
XAL-LS-BEM2S2 |
XAL-LS-BEM2S3 |
XAL-LS-BEM2S4 |
XAL-LS-BEM2S5 |
XAL-LS-BEM2S6 |
XAL-LS-BEM2S8 |
XAL-LS-BEM2S10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Model | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Coating | Overall Length (L) (mm) | Shank Diameter (d) (mm) | R Precision (μm) | Processing Applications | Inventory Classification | Outer Diameter D (mm) | Torsion Availability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 7 Day(s) | 3 | - | - | - | - | - | 140 | 6 | - | - | - | 6 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | 4 | - | - | - | - | - | 160 | 8 | - | - | - | 8 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | 5 | - | - | - | - | - | 180 | 10 | - | - | - | 10 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | 6 | - | - | - | - | - | 200 | 12 | - | - | - | 12 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | 8 | - | - | - | - | - | 220 | 16 | - | - | - | 16 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | 10 | - | - | - | - | - | 250 | 20 | - | - | - | 20 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3 | - | - | - | - | - | 140 | 6 | - | - | - | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | - | - | - | - | - | 160 | 8 | - | - | - | 8 | - | ||
฿ 1,839.00 | END MILL | 1 Piece(s) | 3 Day(s) | 1.5 | Bore | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | 4 | 2 | For General Steel (AlCrN etc.) | 80 | 3 | ±5 | Curved Surface / Side Surface / Carving / R-Groove | In-stock Item | 3 | Available | ||
฿ 2,209.00 | END MILL | 1 Piece(s) | 3 Day(s) | 2 | Bore | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | 6 | 2 | For General Steel (AlCrN etc.) | 100 | 4 | ±5 | Curved Surface / Side Surface / Carving / R-Groove | In-stock Item | 4 | Available | ||
฿ 3,011.00 | END MILL | 1 Piece(s) | 3 Day(s) | 3 | Bore | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | 10 | 2 | For General Steel (AlCrN etc.) | 140 | 6 | -7 to +3 | Curved Surface / Side Surface / Carving / R-Groove | In-stock Item | 6 | Available | ||
฿ 4,013.00 | END MILL | 1 Piece(s) | 3 Day(s) | 4 | Bore | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | 13 | 2 | For General Steel (AlCrN etc.) | 160 | 8 | -7 to +3 | Curved Surface / Side Surface / Carving / R-Groove | In-stock Item | 8 | Available | ||
฿ 5,362.00 | END MILL | 1 Piece(s) | 3 Day(s) | 5 | Bore | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | 15 | 2 | For General Steel (AlCrN etc.) | 180 | 10 | -7 to +3 | Curved Surface / Side Surface / Carving / R-Groove | In-stock Item | 10 | Available | ||
฿ 6,311.00 | END MILL | 1 Piece(s) | 3 Day(s) | 6 | Bore | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | 15 | 2 | For General Steel (AlCrN etc.) | 200 | 12 | -7 to +3 | Curved Surface / Side Surface / Carving / R-Groove | In-stock Item | 12 | Available | ||
฿ 10,325.00 | END MILL | 1 Piece(s) | 3 Day(s) | 8 | Bore | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | 20 | 2 | For General Steel (AlCrN etc.) | 220 | 16 | ±10 | Curved Surface / Side Surface / Carving / R-Groove | In-stock Item | 16 | Available | ||
฿ 8,489.00 | END MILL | 1 Piece(s) | 3 Day(s) | 10 | Bore | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | 25 | 2 | For General Steel (AlCrN etc.) | 250 | 20 | ±10 | Curved Surface / Side Surface / Carving / R-Groove | In-stock Item | 20 | Available |
Loading...
Model Number | Blade Length l | Blade Diameter D | Overall Length L | Shank diameter d | |
Tip R | |||||
XAL−LS−BEM2S | 1.5 | 4 | 3 | 80 | 3 |
2 | 6 | 4 | 100 | 4 | |
3 | 10 | 6 | 140 | 6 | |
4 | 13 | 8 | 160 | 8 | |
5 | 15 | 10 | 180 | 10 | |
6 | 15 | 12 | 200 | 12 | |
8 | 20 | 16 | 220 | 16 | |
10 | 25 | 20 | 250 | 20 |
● XAL coating with excellent lubricity exhibits stable abrasion resistance in raw material machining in particular, and improves shape accuracy of the workpiece.
● A long shank type ideal for deep carving. XAL coating is not conductive. Conduction type tool setter cannot be used.
How can we improve?
How can we improve?