(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New knitted cleaning rag (Patch type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NWES-SMA-20

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Knitted Goods
  • Shape
    Sheet
  • Cloth
    New
  • Model
    Dry
  • Size(cm)
    Approx. 30 to 60 square (Indefinite form)
  • Material
    It is a cleaning rag made from 6 to 10 pcs. of new white knitted material scraps sewn together into a single piece.
  • Unit price per kg (Excluding tax)
    465 yen
  • Capacity
    2 cases (2 kg × 10 bags)
Part Number
NWES-SMA-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,535.05

CLOTH TOWEL 1 Piece(s) 3 Day(s) 2 cases (2 kg × 10 bags)

Basic Specifications

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Knitted Goods
  • Shape
    Sheet
  • Cloth
    New
  • Model
    Dry
  • Size(cm)
    Approx. 30 to 60 square (Indefinite form)
  • Material
    It is a cleaning rag made from 6 to 10 pcs. of new white knitted material scraps sewn together into a single piece.
  • Unit price per kg (Excluding tax)
    465 yen
  • Capacity
    2 cases (2 kg × 10 bags)

Product Description

[Features]
·It is a cleaning rag made from scraps of a new white knitted material sewn together.
·There are seams, but it can be used for many purposes due to the soft knitted material.
·Ideal for wiping off solvents, paints, inks, etc., and polishing tools, parts, etc., on site.
[Specifications]
·Size: Approx. 30 to 60 cm square (indefinite form).
·Materials: All-white new knitted material with several pieces of scraps sewn together.
·Type: Dry.
·Color: White.
·Inspection method: Meter reading testing with an all-metal reaction type meter reader, disinfection by spraying disinfectant with an automatic sprayer.
[Applications]
·For wiping and polishing at all sites such as machine factories, mold processing factories, automobile maintenance factories, gas stations, ship factories, printing factories.
·You can purchase even cheaper if purchasing by the case.

Specifications of NWES-SMA-20

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Knitted Goods
  • Shape
    Sheet
  • Cloth
    New
  • Model
    Dry
  • Size(cm)
    Approx. 30 to 60 square (Indefinite form)
  • Material
    It is a cleaning rag made from 6 to 10 pcs. of new white knitted material scraps sewn together into a single piece.
  • Unit price per kg (Excluding tax)
    465 yen
  • Capacity
    2 cases (2 kg × 10 bags)
Part Number
NWES-SMA-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,535.05

CLOTH TOWEL 1 Piece(s) 3 Day(s) 2 cases (2 kg × 10 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Features and Example

How to choose a cleaning rag by function wisely

Is the object to be wiped a solvent?

Colored cleaning rag will be discolored by solvent, so please choose white or colored depending on the object to be wiped.

Please choose from viewpoint of stretchability, flexibility, and water absorbency.

As an easy-to-understand feature of the cleaning rag materials, stretchability, flexibility, and water absorbency differ depending on the type.
If the object to be wiped is resistant to scratches and does not contain moisture, there is no problem even if the cleaning rag has low stretchability, flexibility, and water absorption. But if the object is vulnerable to scratches and contains moisture, the cleaning rag with high stretchability, flexibility and water absorbency is recommended.

Dark colored knitted cleaning rag (Used material): Related images

 

How to choose a cleaning rag by application wisely

TypeSeries nameRepresentative part numberApplications
Rough wipingWiping with dry clothWiping upWater/oil/ink
Wiping
for machine maintenance
Parts polishingFor precision workLarge amount of moisture
Oil removal
During waste oil workVarious cleaning
Knitted material typeColor Knitted Cleaning Rag (Used material)NWES-MC-2     
White Knitted Cleaning Rag (Used material)NWES-MS-2     
Dark colored knitted cleaning rag (Used material)NWES-DMC-2    
New knitted cleaning rag (Patch type)NWES-SMA-2      
New knitted cleaning rag (Seamless type)NWES-SMN-2     
High-grade knitted cleaning ragNWES-SMK-2     
Towel typeWhite Towel Cleaning Rag (Used material)NWES-TS-2      
Colored towel cleaning rag (Used material)NWES-T-2     
Towel Material Cleaning RagNWES-SB-W-5     
OthersWhite Cleaning Rag (Used material)NWES-S-2     
Dark colored cleaning rag (Used material)NWES-K-2     
Nishiki Cleaning Rag (Striped Cleaning Rag) (Used Material)NWES-NSW-2      
Sheeting material cleaning rag (Used material)NWES-SH-2