1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Type Triangle 60° / Negative with Hole / TNMG160408-MTM20 "Intermediate Cutting" (Part Number)

INSERTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 356.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports a wide range of work materials such as general steel, stainless steel and cast iron
· Provides extraordinary chipping resistance and long service life in general steel, intermediate cutting and intermittent machining
[Applications]
· Primarily recommended for general steel, intermediate cutting and intermittent machining.
· It exhibits chipping resistance in intermittent machining and versatility in cutting materials other than steel as well.
· It can be used in a wide range of fields.

T Type Triangle 60° / Negative with Hole / TNMG160408-MTM20 "Intermediate Cutting": Related ImageT Type Triangle 60° / Negative with Hole / TNMG160408-MTM20 "Intermediate Cutting": Related Image

Part Number
TNMG160408-MTM20
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 356.00

INSERTS 10 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
work material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Nose R 0.8 Material Carbide
Carbide Model MTM20

Please check the type/dimensions/specifications of the part TNMG160408-MTM20 in the T Type Triangle 60° / Negative with Hole / TNMG160408-MTM20 "Intermediate Cutting" series.