(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fold-up Container (Semitransparent) (KTNFL-530-365-320-C)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KTNFL-370-260-270-C
KTNFL-530-365-320-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Internal Sizes
(mm)
Withstand load
(kg)
Mass
(kg)

฿ 518.05

FOLDABLE CONTAINERS 1 Piece(s) 3 Day(s) 25 370 260 270 335 x 230 x 260 15 (MAX20) 1.15

฿ 875.57

FOLDABLE CONTAINERS 1 Piece(s) Same day 50 530 365 320 485 x 340 x 300 20 (MAX25) 2

Basic Specifications

  • Color
    White
  • Product Model
    Fold-up Container
  • Raw Materials
    Main Material: Polypropylene (virgin material) * Non-recyclable Material
  • Processing
    With Textured Processing

Product Description

Offering a multi-layer stackable folding container at a low price. Convenient translucent type!

Part Number
KTNFL-370-260-270-C
KTNFL-530-365-320-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Internal Sizes
(mm)
Withstand load
(kg)
Mass
(kg)

฿ 518.05

FOLDABLE CONTAINERS 1 Piece(s) 3 Day(s) 25 370 260 270 335 x 230 x 260 15 (MAX20) 1.15

฿ 875.57

FOLDABLE CONTAINERS 1 Piece(s) Same day 50 530 365 320 485 x 340 x 300 20 (MAX25) 2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Fold-up Container (Semitransparent):Related Image