(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (1/10 Pcs.) (KTNFL-370-260-270-PACK)

Folding Container (1/10 Pcs.) (KTNFL-370-260-270-PACK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KTNFL-370-260-270-PACK
KTNFL-530-365-320-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Internal Sizes
(mm)
Withstand load
(kg)
Mass
(kg)
Quantity

฿ 4,302.33

FOLDABLE CONTAINERS 1 Piece(s) 3 Day(s) 20 335×230×260 15(MAX20) 11.5 1 pack (10 pcs)

฿ 6,395.35

FOLDABLE CONTAINERS 1 Piece(s) 3 Day(s) - 485×340×300 20(MAX25) 20 1 pack (10 pcs)

Basic Specifications

  • Color
    Blue
  • Product Model
    Fold-up Container
  • Raw Materials
    Main Material: Polypropylene (virgin material) * Non-recyclable Material
  • Processing
    With Textured Processing
  • Quantity
    1 pack (10 pcs)

Product Description

Offering a multi-layer stackable folding container at a low price!

Part Number
KTNFL-370-260-270-PACK
KTNFL-530-365-320-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Internal Sizes
(mm)
Withstand load
(kg)
Mass
(kg)
Quantity

฿ 4,302.33

FOLDABLE CONTAINERS 1 Piece(s) 3 Day(s) 20 335×230×260 15(MAX20) 11.5 1 pack (10 pcs)

฿ 6,395.35

FOLDABLE CONTAINERS 1 Piece(s) 3 Day(s) - 485×340×300 20(MAX25) 20 1 pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1