(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Work Clothing with Hood Overalls Type [DPFK-SB]【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Do not use close to intense heat or fire. Avoid contact with high-temperature objects at 60° or more. Avoid use in environments which are sensitive to static electricity. As this is not chemical protective gear, do not use in dangerous environments. Since this product is intended for disposable use, do not wash it.

Specifications of DPFK-SB-M-W-PACK

  • Commodity Classification
    Overalls
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Applicable Body Height (cm)
    164 ~ 170
  • Material
    SB (Polypropylene) Non-Woven Fabric
  • Size
    M
  • Color
    White
  • Structure
    1-Layer Structure
Part Number
DPFK-SB-M-W-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,483.87

WORK CLOTHES 1 Pack(s)

10 Pieces Per Package

Same day

Basic Specifications

  • Commodity Classification
    Overalls
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Applicable Body Height (cm)
    164 ~ 170
  • Material
    SB (Polypropylene) Non-Woven Fabric
  • Size
    M
  • Color
    White
  • Structure
    1-Layer Structure

Product Description

[Sample providing service available] Disposable work clothing available at a super affordable price [C-Value]
[Features]
· PP material single layer structure disposable work clothing superior in breathability and flexibility.
· Elastic is included in the hood, to tightly fit and covers your head.
· Elastic is included in the back of the waist for flexibility.
· Designed with a reinforced crotch and generous upper crotch region for comfortable work even when squatting.
· Elasticated cuff design for dust-proofing.
· Disposable protective clothing with excellent cost performance further affordable with bulk purchase.
[Specifications]
· Material: Polypropylene Spun Bond Non-Woven Fabric
· Color: White
[Applications]
· Optimal for dirt prevention in cleaning or general work such as machine maintenance, etc.
· Disposable protective clothing to be worn by work site visitors.

Specifications of DPFK-SB-M-W-PACK

  • Commodity Classification
    Overalls
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Applicable Body Height (cm)
    164 ~ 170
  • Material
    SB (Polypropylene) Non-Woven Fabric
  • Size
    M
  • Color
    White
  • Structure
    1-Layer Structure
Part Number
DPFK-SB-M-W-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,483.87

WORK CLOTHES 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Hooded Work-Wear Overalls Model:Related Image