(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
TWLP-180-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,161.29 |
PAPER TOWELS | 1 Pack(s) |
40 Pieces Per Package |
Same day |
Surface is the friendly embossable recycled paper towel to the environment
It is soft due to good suction force. Available in 2 Sizes
Part Number |
---|
TWLP-180-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,161.29 |
PAPER TOWELS | 1 Pack(s) |
40 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Model Number | Type | Sheet Size (mm) | Quantity | Standard Unit Price |
TWLP-180 | Economy | Approximately 210 x 180 | 100 Sheets x 1 Piece | |
TWLP-225 | Standard | Approximately 210 x 225 | ||
TWLP-180-PACK | Economy | Approximately 210 x 180 | 100 Sheets x 40 Piece | |
TWLP-225-PACK | Standard | Approximately 210 x 225 |
How can we improve?
How can we improve?