1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Air Grinder (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,561.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[C-Value]
A micro air grinder recommended for those searching for a value-oriented product
[Features]
· 125 g lightweight type
· The air hose is soft and easy to handle
[Applications]
· Usable for deburring after machining, grinding of various metals, and surface finishing.

[Features]
● It is an air grinder with excellent cost performance.
[Use]
● For Deburring and Polishing Molds, etc.
[Specifications]
● Operating Air Pressure (MPa): 0.4 - 0.6
● Outer Diameter (mm): 17
● Weight (g): 125
Part Number
AMGD
AMGD-390A
AMGD-490A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChuck inner diameter
(mm)
Number of load-free rotations
(rpm)
Main Body, Related Products Operating Air Pressure
(MPa)
Overall Length
(mm)
Ventilation Exhaust system Chuck Depth
(mm)
Major Diameter
(mm)
Mass
(G)

฿ 3,561.29

AIR MICRO GRINDERS 1 Piece(s) Same day -2.38/365000Body0.4 ~ 0.6150-Front to Rear30-125

฿ 4,021.94

AIRMICROGRINDER 1 Piece(s) Same day -2.38/370000-0.5150Rear--20150

฿ 7,110.97

AIRMICROGRINDER 1 Piece(s) Same day 10370000-0.5140Rear--20140

Loading...

  1. 1

Specifications

Model NumberChuck Inner
Diameter
(mm)
Number of
No-load Revolutions
(rpm)
Air Consumption
(m3/min)
ExhaustTotal
Length
(mm)
AMGD2.38/3650000.12Rear150