(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Tube-shaped magnetic stand.
Tube type that can be bent freely and positioned easily is offered at this price.
It has a fixing thread.
[Application]
It is ideal for fixing in corrections and measurements, etc.
Part Number |
---|
MGBS-FC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,277.04 | VON MEASURING TOOL | 1 Piece(s) | Same day |
Loading...
Model Number | Adsorption Force (N) | Magnet Size (mm) |
MGBS-FC | 784 | 60 x 50 x 55 |
Product Model | Magnetic Stand (Flexible Model) | Adsorption(N) | 784 | Mounting Screw | M8 x 1.25 |
---|---|---|---|---|---|
Magnet width(mm) | 60 | Magnet depth(mm) | 50 | Magnet height(mm) | 55 |
Mass(kg) | 1.4 | With / Without Handle | Included | Arm length(mm) | 360 |
Mounting Hole Sizes(mm) | 6.0, 8.0 |
Please check the type/dimensions/specifications of the part MGBS-FC in the Magnet Stand (Tube Type) series.
How can we improve?
How can we improve?