(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Introducing the long neck type in the SHC ball end mill series for high-hardness materials
Part Number |
---|
SHC-HBEM2LB0.5-4 |
SHC-HBEM2LB0.5-5 |
SHC-HBEM2LB0.75-4 |
SHC-HBEM2LB0.75-6 |
SHC-HBEM2LB1-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Flute Length (ℓ) (mm) | Length Under Neck (ℓ1) (mm) | Outer Diameter D (mm) | Under Neck Diameter d1 (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 716.13 | END MILL | 1 Piece(s) | Available | Same day | 0.5 | 0.75 | 4 | 1 | 0.95 | 4.27 | 4.44 | 4.82 | 5.3 | |
฿ 716.13 ฿ 528.79 | END MILL | 1 Piece(s) | Same day | 0.5 | 0.75 | 5 | 1 | 0.95 | 5.31 | 5.53 | 6.02 | 6.62 | ||
฿ 731.61 ฿ 508.18 | END MILL | 1 Piece(s) | Same day | 0.75 | 1.1 | 4 | 1.5 | 1.45 | 4.26 | 4.41 | 4.77 | 5.21 | ||
฿ 731.61 ฿ 505.25 | END MILL | 1 Piece(s) | Same day | 0.75 | 1.1 | 6 | 1.5 | 1.45 | 6.34 | 6.59 | 7.17 | 7.87 | ||
฿ 716.13 ฿ 522.42 | END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 6 | 2 | 1.94 | 6.36 | 6.6 | 7.15 | 7.82 |
Loading...
Tip R | Length Under Neck ℓ1 | Shank Diameter d | Blade Length ℓ | Under Neck Diameter d1 | Overall Length L | Under Neck Angle θ | Actual Effective Length Depends on Work Inclination Angle | Figure | |||
30' | 1° | 2° | 3° | ||||||||
0.05 | 0.2 | 4 | 0.07 | 0.09 | 50 | 12° | 0.24 | 0.25 | 0.27 | 0.29 | 1 |
0.3 | 0.34 | 0.36 | 0.39 | 0.42 | 1 | ||||||
0.5 | 0.55 | 0.57 | 0.63 | 0.69 | 1 | ||||||
0.1 | 0.5 | 4 | 0.15 | 0.18 | 50 | 12° | 0.56 | 0.58 | 0.63 | 0.69 | 1 |
1 | 1.08 | 1.13 | 1.23 | 1.35 | 1 | ||||||
1.5 | 1.60 | 1.67 | 1.83 | 2.02 | 1 | ||||||
2 | 2.13 | 2.22 | 2.42 | 2.68 | 1 | ||||||
3 | 3.17 | 3.31 | 3.62 | 4.01 | 1 | ||||||
0.15 | 0.5 | 4 | 0.2 | 0.28 | 50 | 12° | 0.56 | 0.58 | 0.62 | 0.67 | 1 |
1 | 1.08 | 1.12 | 1.22 | 1.34 | 1 | ||||||
1.5 | 1.60 | 1.67 | 1.82 | 2.00 | 1 | ||||||
2 | 2.12 | 2.21 | 2.41 | 2.66 | 1 | ||||||
3 | 3.17 | 3.30 | 3.61 | 3.99 | 1 | ||||||
0.2 | 0.5 | 4 | 0.3 | 0.37 | 50 | 12° | 0.58 | 0.60 | 0.64 | 0.69 | 1 |
1 | 1.10 | 1.14 | 1.24 | 1.35 | 1 | ||||||
1.5 | 1.62 | 1.69 | 1.84 | 2.01 | 1 | ||||||
2 | 2.15 | 2.23 | 2.43 | 2.68 | 1 | ||||||
2.5 | 2.67 | 2.78 | 3.03 | 3.34 | 1 | ||||||
3 | 3.19 | 3.32 | 3.63 | 4.00 | 1 | ||||||
3.5 | 3.75 | 3.91 | 4.28 | 4.72 | 1 | ||||||
4 | 4.23 | 4.41 | 4.83 | 5.33 | 1 | ||||||
5 | 5.27 | 5.50 | 6.02 | 6.66 | 1 | ||||||
0.25 | 1 | 4 | 0.35 | 0.46 | 50 | 12° | 1.13 | 1.16 | 1.26 | 1.37 | 1 |
1.5 | 1.65 | 1.71 | 1.85 | 2.03 | 1 | ||||||
2 | 2.17 | 2.25 | 2.45 | 2.69 | 1 | ||||||
2.5 | 2.69 | 2.80 | 3.05 | 3.36 | 1 | ||||||
3 | 3.21 | 3.34 | 3.65 | 4.02 | 1 | ||||||
3.5 | 3.73 | 3.89 | 4.25 | 4.68 | 1 | ||||||
4 | 4.25 | 4.43 | 4.84 | 5.35 | 1 | ||||||
5 | 5.30 | 5.52 | 6.04 | 6.67 | 1 | ||||||
6 | 6.34 | 6.61 | 7.24 | 8.00 | 1 |
Tip R | Length Under Neck ℓ1 | Shank Diameter d | Blade Length ℓ | Under Neck Diameter d1 | Overall Length L | Under Neck Angle θ | Actual Effective Length Depends on Work Inclination Angle | Figure | |||
30' | 1° | 2° | 3° | ||||||||
0.3 | 1 | 4 | 0.45 | 0.56 | 50 | 12° | 1.12 | 1.16 | 1.25 | 1.35 | 1 |
1.5 | 1.64 | 1.70 | 1.84 | 2.01 | 1 | ||||||
2 | 2.17 | 2.25 | 2.44 | 2.68 | 1 | ||||||
2.5 | 2.69 | 2.79 | 3.04 | 3.34 | 1 | ||||||
3 | 3.21 | 3.34 | 3.64 | 4.00 | 1 | ||||||
3.5 | 3.73 | 3.88 | 4.24 | 4.67 | 1 | ||||||
4 | 4.25 | 4.43 | 4.83 | 5.33 | 1 | ||||||
4.5 | 4.77 | 4.97 | 5.43 | 5.99 | 1 | ||||||
5 | 5.29 | 5.52 | 6.03 | 6.66 | 1 | ||||||
6 | 6.34 | 6.61 | 7.23 | 7.99 | 1 | ||||||
7 | 7.38 | 7.70 | 8.42 | 9.31 | 1 | ||||||
8 | 8.42 | 8.79 | 9.62 | 10.64 | 1 | ||||||
9 | 9.47 | 9.88 | 10.82 | 11.97 | 1 | ||||||
10 | 10.51 | 10.97 | 12.01 | 13.29 | 1 | ||||||
12 | 12.59 | 13.14 | 14.41 | 15.95 | 1 | ||||||
0.4 | 2 | 4 | 0.6 | 0.76 | 50 | 12° | 2.16 | 2.24 | 2.42 | 2.64 | 1 |
3 | 3.20 | 3.33 | 3.62 | 3.97 | 1 | ||||||
4 | 4.25 | 4.42 | 4.82 | 5.30 | 1 | ||||||
5 | 5.29 | 5.51 | 6.01 | 6.63 | 1 | ||||||
6 | 6.33 | 6.60 | 7.21 | 7.95 | 1 | ||||||
8 | 8.42 | 8.78 | 9.60 | 10.61 | 1 | ||||||
10 | 10.50 | 10.96 | 11.99 | 13.26 | 1 | ||||||
12 | 12.59 | 13.14 | 14.39 | 15.92 | 1 | ||||||
0.5 | 2 | 4 | 0.75 | 0.95 | 50 | 12° | 2.18 | 2.26 | 2.43 | 2.64 | 1 |
2.5 | 2.70 | 2.80 | 3.03 | 3.31 | 1 | ||||||
3 | 3.22 | 3.35 | 3.63 | 3.97 | 1 | ||||||
4 | 4.27 | 4.44 | 4.82 | 5.30 | 1 | ||||||
5 | 5.31 | 5.53 | 6.02 | 6.62 | 1 | ||||||
6 | 6.35 | 6.62 | 7.22 | 7.95 | 1 | ||||||
7 | 7.40 | 7.70 | 8.41 | 9.28 | 1 | ||||||
8 | 8.44 | 8.79 | 9.61 | 10.61 | 1 | ||||||
9 | 9.48 | 9.88 | 10.81 | 11.93 | 1 | ||||||
10 | 10.52 | 10.97 | 12.00 | 13.26 | 1 | ||||||
12 | 12.61 | 13.15 | 14.40 | 15.91 | 1 | ||||||
14 | 14.70 | 15.33 | 16.79 | 18.57 | 1 | ||||||
16 | 16.78 | 17.51 | 19.18 | 21.22 | 1 | ||||||
18 | 70 | 18.87 | 19.69 | 21.58 | 23.88 | 1 | |||||
20 | 20.95 | 21.87 | 23.97 | 26.53 | 1 | ||||||
0.6 | 4 | 4 | 0.9 | 1.15 | 50 | 12° | 4.26 | 4.43 | 4.80 | 5.26 | 1 |
6 | 6.35 | 6.61 | 7.20 | 7.92 | 1 | ||||||
8 | 8.43 | 8.79 | 9.59 | 10.57 | 1 | ||||||
10 | 10.52 | 10.96 | 11.98 | 13.23 | 1 | ||||||
12 | 12.61 | 13.14 | 14.38 | 15.88 | 1 | ||||||
0.75 | 3 | 4 | 1.1 | 1.45 | 50 | 12° | 3.21 | 3.32 | 3.58 | 3.89 | 1 |
4 | 4.26 | 4.41 | 4.77 | 5.21 | 1 | ||||||
6 | 6.34 | 6.59 | 7.17 | 7.87 | 1 | ||||||
8 | 8.43 | 8.77 | 9.56 | 10.52 | 1 | ||||||
10 | 10.51 | 10.95 | 11.95 | 13.18 | 1 | ||||||
12 | 12.60 | 13.13 | 14.35 | 15.83 | 1 | ||||||
14 | 14.68 | 15.31 | 16.74 | 18.49 | 1 | ||||||
16 | 16.77 | 17.49 | 19.13 | 21.14 | 1 | ||||||
18 | 70 | 18.86 | 19.67 | 21.53 | 23.80 | 1 | |||||
20 | 20.94 | 21.85 | 23.92 | Without Interference | 1 |
Tip R | Length Under Neck ℓ1 | Shank Diameter d | Blade Length ℓ | Under Neck Diameter d1 | Overall Length L | Under Neck Angle θ | Actual Effective Length Depends on Work Inclination Angle | Figure | |||
30' | 1° | 2° | 3° | ||||||||
1 | 3 | 4 | 1.5 | 1.94 | 50 | 12° | 3.23 | 3.33 | 3.56 | 3.84 | 1 |
4 | 4.27 | 4.42 | 4.75 | 5.16 | 1 | ||||||
6 | 6.36 | 6.60 | 7.15 | 7.82 | 1 | ||||||
8 | 8.44 | 8.78 | 9.54 | 10.47 | 1 | ||||||
10 | 10.53 | 10.95 | 11.93 | 13.13 | 1 | ||||||
12 | 12.61 | 13.13 | 14.33 | 15.78 | 1 | ||||||
14 | 14.70 | 15.31 | 16.72 | 18.44 | 1 | ||||||
16 | 16.78 | 17.49 | 19.11 | Without Interference | 1 | ||||||
18 | 70 | 18.87 | 19.67 | 21.51 | Without Interference | 1 | |||||
20 | 20.96 | 21.85 | 23.90 | Without Interference | 1 | ||||||
22 | 23.04 | 24.03 | 26.29 | Without Interference | 1 | ||||||
25 | 26.17 | 27.30 | Without Interference | Without Interference | 1 | ||||||
30 | 31.38 | 32.74 | Without Interference | Without Interference | 1 | ||||||
35 | 110 | 36.60 | 38.19 | Without Interference | Without Interference | 1 | |||||
40 | 41.81 | 43.64 | Without Interference | Without Interference | 1 | ||||||
1.5 | 6 | 6 | 2.4 | 2.85 | 60 | 12° | 6.56 | 6.78 | 7.30 | 7.94 | 1 |
8 | 8.64 | 8.96 | 9.70 | 10.59 | 1 | ||||||
10 | 10.73 | 11.14 | 12.09 | 13.24 | 1 | ||||||
12 | 12.81 | 13.32 | 14.48 | 15.90 | 1 | ||||||
14 | 14.90 | 15.50 | 16.87 | 18.55 | 1 | ||||||
16 | 70 | 16.98 | 17.68 | 19.27 | 21.21 | 1 | |||||
20 | 21.16 | 22.03 | 24.05 | 26.52 | 1 | ||||||
25 | 26.37 | 27.48 | 30.04 | Without Interference | 1 | ||||||
30 | 31.58 | 32.93 | 36.02 | Without Interference | 1 | ||||||
35 | 110 | 36.80 | 38.38 | 42.00 | Without Interference | 1 | |||||
40 | 42.01 | 43.82 | Without Interference | Without Interference | 1 | ||||||
2 | 10 | 6 | 4 | 3.8 | 65 | 12° | 10.83 | 11.22 | 12.13 | 13.24 | 1 |
12 | 12.91 | 13.40 | 14.52 | 15.89 | 1 | ||||||
14 | 15.00 | 15.58 | 16.92 | 18.55 | 1 | ||||||
15 | 16.04 | 16.67 | 18.11 | 19.87 | 1 | ||||||
16 | 17.09 | 17.76 | 19.31 | Without Interference | 1 | ||||||
20 | 70 | 21.26 | 22.12 | 24.10 | Without Interference | 1 | |||||
25 | 26.47 | 27.57 | 30.08 | Without Interference | 1 | ||||||
30 | 31.68 | 33.01 | Without Interference | Without Interference | 1 | ||||||
35 | 110 | 36.90 | 38.46 | Without Interference | Without Interference | 1 | |||||
40 | 42.11 | 43.91 | Without Interference | Without Interference | 1 | ||||||
50 | 52.54 | 54.80 | Without Interference | Without Interference | 1 | ||||||
3 | 10 | 6 | 6 | 5.8 | 70 | - | Without Interference | Without Interference | Without Interference | Without Interference | 2 |
16 | Without Interference | Without Interference | Without Interference | Without Interference | 2 | ||||||
20 | Without Interference | Without Interference | Without Interference | Without Interference | 2 | ||||||
25 | Without Interference | Without Interference | Without Interference | Without Interference | 2 | ||||||
30 | Without Interference | Without Interference | Without Interference | Without Interference | 2 | ||||||
40 | 110 | Without Interference | Without Interference | Without Interference | Without Interference | 2 | |||||
50 | Without Interference | Without Interference | Without Interference | Without Interference | 2 |
Model | Long Neck Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Overall Length (L)(mm) | 50 | Shank Diameter (d)(mm) | 4 |
R Precision(μm) | ±0.005 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Torsion Availability | Included | Figure | 1 | Length Under Neck (θ)(Degree) | 12° |
How can we improve?
How can we improve?