1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SHC Series Carbide Ball End Mill, for High-Hardness Steel Machining, 2-Flute / Regular Model (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • SH-a
  • High-Hardness Steel
  • 2 Flutes
  • R (Regular)
Part Number :
  • From :
    ฿ 750.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Realizes high durability by processing mold material of 60HRC or more
·Machining of high hardness steel up to 65HRC is possible
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

SHC Series Carbide Ball End Mill, for High-Hardness Steel Machining, 2-Flute / Regular Model:Related Image
Part Number
SHC-HBEM2R1.5
SHC-HBEM2R2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSR Size
(mm)
Overall Length (L)
(mm)
Outer Diameter D
(mm)

฿ 750.97

END MILL SHC-HBEM2R 1 Piece(s) Same day 101.5603

฿ 905.81

END MILL SHC-HBEM2R 1 Piece(s) Same day -2704

Loading...

  1. 1

Specifications

SHC Series Carbide Ball End Mill, for High-Hardness Steel Machining, 2-Flute / Regular Model:Related Image

 
Model Number Shank Diameter
d
Blade Length
Blade Diameter
D
Overall Length
L
Figure
Tip
R
SHC-HBEM2R0.5431501
1662501
1.5683601
2684701
2.56125801
36126902
481581002
51018101002
61222121102
81630161402

For Cutting Conditions, Refer to >>Click here.

More Information


Unparalleled durability has been achieved by using an optimal tip shape for high-hardness steel profile milling.
It is a trustworthy Misumi series that has seen improvement in every aspect from the material itself to the grinding process and the compatibility of the coating.
It is capable of machining high hardness steel up to 65 HRC.
 

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Flute Length (ℓ)(mm) 8
Number of Flutes(sheet) 2 Coating For High Hardness (Silicone-Based) Shank Diameter (d)(mm) 6
R Precision(μm) ±0.005 Processing Applications Curved Surface / Side Surface / Carving / R-Groove Inventory Classification Stocked Product
Torsion Availability Included Figure 1 Length Under Neck (θ)(Degree) 10°