1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Stub Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Stub Type
  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Stub Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • High-Hardness Steel
  • 4 Flutes
  • B (Stub)
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Product Description

· A highly versatile series that's ideal for machining work materials from tempered steel (up to 45 HRC) to high hardness steel (up to 65 HRC).
· Coating with excellent hardness and heat resistance makes it suitable for high speed machining.
· 45° square end mill with a long contact surface between work material and blade that provides a long tool life.

Outline Drawing

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Stub Type: Related Image

Cutting Conditions

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Stub Type: Related Image

Part Number
SN-XCP-HEM4B6-[14-32/1]-9
SN-XCP-HEM4B8-[17-36/1]-12
SN-XCP-HEM4B10-[20-40/1]-15
SN-XCP-HEM4B12-[23-64/1]-18
SNR-XCP-HEM4B6-[14-32/1]-[5-9/1]
SNR-XCP-HEM4B8-[17-36/1]-[5-12/1]
SNR-XCP-HEM4B10-[20-40/1]-[5-15/1]
SNR-XCP-HEM4B12-[23-64/1]-[5-18/1]
T-XCP-HEM4B4-4
T-XCP-HEM4B5
T-XCP-HEM4B6
T-XCP-HEM4B8
T-XCP-HEM4B10
T-XCP-HEM4B12
XCP-HEM4B3-3
XCP-HEM4B4-4
XCP-HEM4B5
XCP-HEM4B6
XCP-HEM4B8
XCP-HEM4B10
XCP-HEM4B12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Lenght ℓ1
(mm)
Blade length ℓ
(mm)
Figure

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----14 ~ 329-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----17 ~ 3612-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----20 ~ 4015-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----23 ~ 6418-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----14 ~ 325 ~ 9-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----17 ~ 365 ~ 12-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----20 ~ 405 ~ 15-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----23 ~ 645 ~ 18-

฿ 1,845.16

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,171.43

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,530.16

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,863.82

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 2,142.15

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 4,487.18

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,661.00

XCP CARBIDE SQUARE ENDMILLS 1 Piece(s) 3 Day(s) 34.5340--2

฿ 1,807.00

XCP CARBIDE SQUARE ENDMILLS 1 Piece(s) 3 Day(s) 46440--2

฿ 1,080.00

XCP CARBIDE SQUARE ENDMILLS 1 Piece(s) 3 Day(s) 57.5650--1

฿ 1,211.00

XCP CARBIDE SQUARE ENDMILLS 1 Piece(s) 3 Day(s) 69650--2

฿ 1,447.74

XCP CARBIDE SQUARE ENDMILLS 1 Piece(s) 3 Day(s) 812860--2

฿ 2,164.00

XCP CARBIDE SQUARE ENDMILLS 1 Piece(s) 3 Day(s) 10151070--2

฿ 5,226.00

XCP CARBIDE SQUARE ENDMILLS 1 Piece(s) 3 Day(s) 12181280--2

Loading...

  1. 1

Specifications/Overview

Gash land blade tip suppresses chipping to the greatest extent possible.
45° torsion angle provides a longer contact distance between the blade and work material compared with conventional 30° products, which reduces cutting resistance and provides a long tool life.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) -0.02 to 0 ● Inventory Product □ Manufacturer Product