1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Stub / Short Type (Gash Land) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Stub / Short Type (Gash Land)
  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Stub / Short Type (Gash Land)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Product Description

· A highly versatile series that's ideal for machining work materials from tempered steel (up to 45 HRC) to high hardness steel (up to 65 HRC).
· Coating with excellent hardness and heat resistance makes it suitable for high speed machining.
· Popular XCP series end mill with a shape that emphasizes blade tip rigidity

 

Outline Drawing

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Stub / Short Type (Gash Land): Related Image

Cutting Conditions

 XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Stub / Short Type (Gash Land): Related Image

Part Number
SN-XCP-GEM4S6-[17-27/1]-12
SN-XCP-GEM4S8-[21-31/1]-16
SN-XCP-GEM4S10-[25-35/1]-20
SN-XCP-GEM4S12-[29-39/1]-24
SNR-XCP-GEM4S6-[17-27/1]-[5-12/1]
SNR-XCP-GEM4S8-[21-31/1]-[5-16/1]
SNR-XCP-GEM4S10-[25-35/1]-[5-20/1]
SNR-XCP-GEM4S12-[29-39/1]-[5-24/1]
T-XCP-GEM4B4
T-XCP-GEM4B4-N-4
T-XCP-GEM4B5
T-XCP-GEM4B6
T-XCP-GEM4B6-N
T-XCP-GEM4B8
T-XCP-GEM4B8-N
T-XCP-GEM4B10
T-XCP-GEM4S4
T-XCP-GEM4S5
T-XCP-GEM4S6
T-XCP-GEM4S8
T-XCP-GEM4S10
T-XCP-GEM4S12
XCP-GEM4B2
XCP-GEM4B3
XCP-GEM4B3-N-3
XCP-GEM4B4
XCP-GEM4B4-N-4
XCP-GEM4B5
XCP-GEM4B6
XCP-GEM4B6-N
XCP-GEM4B8
XCP-GEM4B8-N
XCP-GEM4B10
XCP-GEM4S1
XCP-GEM4S1.5
XCP-GEM4S2
XCP-GEM4S2.5
XCP-GEM4S4
XCP-GEM4S5
XCP-GEM4S6
XCP-GEM4S8
XCP-GEM4S10
XCP-GEM4S12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Under Neck Lenght ℓ1
(mm)
Blade length ℓ
(mm)
Figure Under Neck Diameter d1
(mm)

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----17 ~ 2712--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----21 ~ 3116--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----25 ~ 3520--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----29 ~ 3924--

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----17 ~ 275 ~ 12--

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----21 ~ 315 ~ 16--

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----25 ~ 355 ~ 20--

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----29 ~ 395 ~ 24--

฿ 1,057.72

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 1,154.84

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 875.46

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 926.98

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 859.72

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 1,600.04

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 1,824.53

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 1,940.49

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 755.67

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 1,075.11

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 820.65

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 1,211.61

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 1,977.84

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 2,241.89

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) ---------

฿ 602.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 234405--11.95

฿ 1,095.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 34.53458--12.85

฿ 1,070.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 34.5345---3N

฿ 689.03

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 4664510--13.75

฿ 1,131.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 46450---3N

฿ 748.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 57.564512--14.75

฿ 753.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 6964515--25.75

฿ 669.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 69650---3N

฿ 1,395.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 81285520--27.7

฿ 2,253.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 812860---3N

฿ 1,681.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 1015106525--29.7

฿ 1,852.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 12440---1-

฿ 1,852.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 1.53440---1-

฿ 660.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 24440---1-

฿ 672.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 2.55440---1-

฿ 706.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 48645---1-

฿ 770.32

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 510645---1-

฿ 739.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 612645---2-

฿ 1,981.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 816855---2-

฿ 1,672.26

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 10201065---2-

฿ 2,033.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 12241275---2-

Loading...

  1. 1

Specifications/Overview


Gash land blade tip suppresses chipping to the greatest extent possible.
Available in various blade lengths.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Tolerance of OD(mm) -0.02 to 0 ● Inventory Product □ Manufacturer Product